Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Screw plug with sealing cone

Is your screw plug leaky? With our exclusive sealing cone variant, you can prevent exactly that. Installation effort is 80% easier compared to conventional products thanks to the elimination of the Teflon sealing tape and the immediate tightness of the holes.

Areas of application

Up to 80% faster

Recycled plastic screw plug

Bothering with the sealing on screw plugs is often very time consuming. The laborious application of sealing bands (Teflon sealing tape) can be avoided by using our plastic screw plug. You save time in this step as well as during revisions as cleaning the thread is no longer necessary.

E 20760 Screw plug with sealing cone

Screw plug fits perfectly

Compared to the conical screw plugs, our sealing cone variant seals the mould perfectly. During machining, just the thread chamfer is made slightly larger, so the screw does not protrude. This is not only more practical, but also looks much better!

Environmentally friendly

Our screw plug is made up of 95% recycled plastic, this means valuable resources are saved. It is ideal for sealing holes for liquid and gas. The screw is suitable for up to 10 bar pressure and temperatures up to 95 °C. Our range includes a wide variety of thread sizes including the M10x1, one of the most common variants.

Less effort and space required

A screw plug with collar and sealing washer means increased machining effort and a larger space requirement. But this can be avoided by using our plastic screw. In addition, the screw can be easily screwed in or out.

Plastic screw plug installation

Save yourself the sealant

Sealant for screw plugs

Screw plugs with sealant don’t just have advantages. On one hand, the costs are higher than those without sealant, and on the other hand, this also means time lost during revisions, since the threads need to be cleaned. But if you use our exclusive recycled plastic screw plug variant you save time and money.

Alternative solutions