Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Areas of application

P-Standard plates

The plates are milled in width and length and segment ground in the thickness. They are available in numerous sizes and materials directly from stock. The resulting short lead time guarantees the customer absolute planning security for all projects.Since we have a total of 18,000m² of storage space to store our heat-treated plates, customers can also save valuable warehouse space.

  • Source material heat treated for stress relief for low-deformation processing
  • Ordering in the web shop or in the offline shop with just a few clicks
  • Price display before ordering means that customers can be sure of exactly what they are spending

Web shop Offline shop software

Tolerances for P-Standard plates

Our plates are milled to very tight tolerances and with precisely ground thickness.

P-Special plates

In addition to the P-Standard plates, we also offer our customers maximum flexibility with the P-Special plates. With many different versions and dimensions according to customer specifications, customers have the option of ordering plates customised to the respective project. Despite special machining, we guarantee fast delivery even for P-Special plates thanks to our modern machinery.

  • Each individual plate in a special plates order is manufactured according to the customer’s requests
  • The price for each order is recalculated after entering the dimensions, design and material
  • If a P-Special plate requested by a customer is available from stock as a P-Standard plate, the order is automatically converted to a P-Standard plate

Variations Manufacturing technologies Web shop

P-Risers

Our P-Risers are suitable for the highest precision requirements in die, mold, gauge and jig making. The thickness is machined to a tolerance of 0/+0,02 mm.

Web shop

PR-Round plates

Our round plates are machined on all sides and can be used for any application in die, mold, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.

Web shop