Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

E 3360 – Compact slide unit

This compact slide unit is ideal if the installation of all components must be carried out from the split line face and a small installation space is required.

Areas of application

Slide units with small fitting dimensions are especially required in complex moulds. We offer the high-precision and ready-to-use compact slide unit for exactly that requirement. All components can be mounted quickly and easily directly from the split line face. The large angle radii of the rectangle compact slide units enable a secure and simple installation. This means cumbersome anti-rotation blocking is not necessary.

  • More

    Removal possible directly from the split line face

    Close
  • More

    Shim for adjusting the preload on the slide

    Close
  • More

    Position of the thrust piece depends on the installation position (0° or 180°)

    Close
  • More

    Slide made of 1.2343 ESR (≈ 52 HRC) DLC coated

    Close


Further details


  • Easy installation of all components directly from the split line face
  • Slide surfaces from 23 x 12 to 40 x 31 mm (3 different sizes)
  • Cotter allows strokes from 4.9 to 17.4 mm
  • High wear resistance and best sliding properties due to DLC coated slides

You might find these topics and products interesting

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations