Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

E 3310 TT slide unit

The TT slide unit is the smallest ready-to-use slide unit on the market.

Areas of application

With its compact design, the TT slide unit offers minimum installation spaces. The term TT comes from the T-guides in the slide and cotter. This type of guide guarantees optimal force transmission at high injection pressures.

E 3310 TT slide unit
  • More

    Removal possible directly from the split line face

    Close
  • More

    Mechanical slide stop

    Close
  • More

    Slide made of 1.2343 ESR (≈ 52 HRC) DLC coated

    Close
Further details


  • Easy installation and removal of all components directly from the split line face
  • Highest force transmission thanks to surface contact in the T-guides in the slide and cotter
  • Slide surfaces 8 x 6 to 18 x 14 mm
  • Cotter allows strokes from 4.2 to 6.2 mm
  • High wear resistance and best sliding properties due to DLC coated slides

You might find these topics and products interesting

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations