Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

E 3300 – Slide unit, small

The E 3300 slide unit is unique on the market in this design, but has a classic inclined pin and cotter.

Areas of application

Thanks to the extremely small installation space, the E 3300 slide unit is ideal for small undercuts.

  • More

    Shim for adjusting the preload on the slide

    Close
  • More

    Removal possible directly from the split line face

    Close
  • More

    DLC coated slide guide

    Close
  • More

    Clearance for inclined pins in the cavity plate

    Close
  • More

    Slide made from 1.2343 ESR (≈ 52 HRC) includes thrust piece

    Close
Further details:



  • For small undercuts with surfaces from 10 x 10 to 12 x 12 mm (4 different sizes)
  • Inclined pin allows strokes of 3 or 6.1 mm
  • Two different types for optimal space utilisation
  • High wear resistance thanks to DLC coated slide guide

You might find these topics and products interesting

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations