Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

E 3130 – Slide unit, large

A coordinated system of slide units, guides, and cotters can be combined with inclined pins as well as a slide stoppers for customised solutions.

Areas of application

Tight manufacturing tolerances and DLC coated guides guarantee high precision, excellent running properties, minimal maintenance requirements and long service life. The total of the installation tolerances is reduced to a minimum and the 4-6 screws per guiding hole provide a very sturdy fastening. Thanks to the intelligent design, cooling may also be introduced for large slides.

  • More

    Removal possible directly from the split line face

    Close
  • More

    Slide unit securely installed in the cavity plate

    Close
  • More

    Thrust pieces can be built directly in the angle bracket.

    Close
  • More

    Clearance for inclined pins in the cavity plate

    Close
  • More

    Slide with bottom guide

    Close
  • More

    DLC coated angle bracket and retaining strips

    Close
  • More

    Temperature regulation possible

    Close
Further details:


  • Slide surfaces from 20 x 40 to 100 x 120 mm (70 different sizes)
  • Slide made from steel grade 1.2311 (hardened and tempered), suitable for nitriding
  • High wear resistance thanks to DLC coated slide guide
  • Possible to introduce cooling channels from a slide thickness of 40 mm

You might find these topics and products interesting

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations