Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Insulation boards

Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.

Areas of application

Insulation boards

INSULATION BOARD

  • Maximum precision through 0.02 mm parallelism
  • High-precision ground and available in the strengths 330 N/mm² and 600 N/mm²

Web shop

Insulation boards (standard range)

STANDARD RANGE

  • Comprehensive standard parts range in different variations
  • Ready-to-use, pre-drilled insulation boards are easily installed on the mould.
Insulation boards (as per drawing)

AS PER DRAWING

Manufactured to your requirements.

MACHINING OPTIONS AT MEUSBURGER


E 1400, E 1402, E 1403,E 1405, E 1407, E 1408E 1420, E 1425, E 1440, E 1442E 1450
MaterialComposite material from resin bonded glass fibres and fillersComposite material from resin bonded glass fabricComposite material from glass-fibre reinforced, high insulation resin matrix
Density1.8 g / cm³1.9 g / cm³1.2 g / cm³
max. temperature230°C220°C200°C
Thermal conductivity (λ)0.18 W / mK0.19 W / mK0.09 W / mK
Compressive strength at 23°C330 N / mm²600 N / mm²100 N / mm²
Compressive strength at max. temp.110 N / mm²340 N / mm²80 N / mm²
Bending behaviour at 23°C200 N / mm²340 N / mm²150 N / mm²
Tensile strength at 23°C70 N / mm²300 N / mm²
Coefficient of linear expansion20 10-6 / K15 10-6/ K