Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

GUIDING AND CENTRING

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Areas of application

Standard guiding system

Standard guiding system

  • The only system on the market featuring two fitting diameters
  • From case-hardened steel

Web shop

Flat guiding units

  • Compensation of thermal expansion
  • Also usable for large dies
  • Robust design

Web shop

Flat guiding units

CENTRING

To compensate for the thermal expansion due to temperature differences in the die casting moulds we offer locks and centring units in different variations and sizes. Of course these are supplied ready-to-use and interchangeable as individual parts.

E 1304 TOP LOCK

E 1304 TOP LOCK

  • Installation through vertical machining from the split line face
  • Best wear resistance through the DLC coating
  • Available up to width 96 mm

Web shop

E 1352 CENTRING UNIT

  • For highest centring accuracy
  • Easy introduction through round design
  • Best wear resistance through the DLC coating

Web shop

E 1352 CENTRING UNIT
E 1306 FINE CENTRING UNIT

E 1306 FINE CENTRING UNIT

  • For high-precision centring tasks
  • Space-saving installation due to small fitting dimensions
  • Best wear resistance through the DLC coating

Web shop

LOCATING RINGS, SHIMS AND THREAD INSERTS

Our perfectly coordinated range of locating rings, shims and thread inserts is ideally suited for your die casting needs.

LOCATING RING WITH NECK AND BORE

LOCATING RING WITH NECK AND BORE

  • E 1365: without screw holes
  • E 1367: with screw holes

E 1365

E 1367

E 2680 AND E 2682 SHIMS

  • For easy adjustment of the cavity plates with cleared split line faces
  • Round and rectangular plates with matching lengths and diameters
  • The rounded corners enable precise installation and prevent dirt accumulation

E 2680

E 2682

E 2680 AND E 2682 SHIMS
E 1516 THREADED INSERT FOR EJECTOR SET

E 1516 THREADED INSERT FOR EJECTOR SET

  • Replaces the thread that is usually too short in the ejector set
  • Coordinated to the thread size of the die casting machine
  • In 2 different variations with anti-rotation blocking

Web shop