Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Mould bases

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.

Areas of application

F-Moulds

F-Moulds with pre-drilled guide holes are the reliable basis for precise and high-quality die casting moulds.

Web shop

F 50 Cavity plate

F 50 Cavity plates

F 53 CAVITY PLATE WITH MILLED POCKET

F 53 CAVITY PLATE WITH MILLED POCKET

  • Pocket produced with highest precision and 100% inspected
  • Alignment edge for a fast and easy alignment
NF 2660 INSERT

NF 2660 INSERT

  • Machining allowance on all sides with finish cleared radii
  • Optimally coordinated to the F 53 Cavity plate with milled pocket
  • Material especially for die casting: 1.2343 ESU

Web shop

Standard hole pattern and lever slots

Standard hole pattern

MEUSBURGER STANDARD HOLE PATTERN

The Meusburger standard hole pattern enables the introduction of a cooling hole between the guiding diameter and the screw hole.

More

CAVITY PLATE WITH LEVER SLOTS

CAVITY PLATE WITH LEVER SLOTS

The lever slots provide for a quick and easy removal of the cavity plates.

More

Counteracting the formation of burrs

A higher dimensional stability prevents burr forming: in order to meet the dimensional stability required in die casting especially wide risers are also available. In addition we offer a wide range of support pillars.

WIDE RISERS

WIDE RISERS

  • Wide risers reduce deflection and ensure an even more stable mould base
SUPPORT PILLAR

SUPPORT PILLAR

  • Coordinated to the Meusburger riser heights
  • The E 1513 offers a space-saving combination of support pillars and ejector set guiding

Web shop