Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Ejector and core pins for die casting

Different materials and heat treatments of our ejector pins and contour core pins enable optimal use in die casting moulds.

Areas of application

EJECTOR PIN FROM 1.2343, NITRIDED AND OXIDATION COATED

EJECTOR PIN FROM 1.2343, NITRIDED AND OXIDATION COATED

  • Oxidation coating improves mould service life and dry-running properties
  • Reduction of static and sliding friction
  • Suitable for operating temperatures up to 500°C

EJECTOR PIN FROM HSS 1.3343

  • Suitable for high mould temperatures thanks to best high-temperature resistance
  • High durability through low wear and high hardness ≈ 64HRC
  • Large selection available through wide product range

EJECTOR PIN FROM HSS 1.3343
CONTOUR CORE PINS FROM HOT-WORK STEEL

CONTOUR CORE PINS FROM HOT-WORK STEEL

  • Precise, through hardened core pins from hot-work steel 1.2344
  • No thickening on the shank - complete grinding after compression
  • With precise anti-rotation protection on the head

 

OVERVIEW OF EJECTOR AND CORE PINS FOR DIE CASTING

E 1740

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: round

Web shop

E 1730

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: round, offset

Web shop

E 1755

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: flat

Web shop

E 17103

  • Material: HSS 1.3343
  • Heat treatment: through-hardened
  • Shape: round

Web shop

E 1742

  • Material: 1.2343
  • Heat treatment: non-nitrided
  • Shape: round

Web shop

E 1790

  • Material: 1.2344
  • Heat treatment: through-hardened
  • Shape: round, anti-rotation blocking

Web shop

E 1750

  • Material: 1.2343
  • Heat treatment: nitrided
  • Shape: round, sleeve

Web shop

Efficient finishing of ejector pins and core pins

The innovative GMT 6000 Cutting and grinding machine enables efficient finishing of  ejector pins, cutting punches, as well as many other components. In just one work step the workpiece is shortened with allowance and ground precisely to the desired length. The robust design of the machine guarantees exact length and angle tolerances with repeatable accuracy in consistent quality.

PRECISION CUTTING AND GRINDING MACHINE GMT 6000

  • Savings in costs and time by the combining of several work steps in one clamping
  • Efficient finishing of ejector pins, cutting punches, and many other parts
  • The stable design of the machine guarantees exact length and angle tolerances as well as vibration free working

Web shop