Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Compact cylinder for proximity sensor

We are expanding our range with the E 7021 compact cylinder. This means our cylinder with proximity sensor is now also available with an O-ring port. The oil can therefore be supplied directly through the plate instead of via extra hose lines.

Areas of application

The tried and trusted aluminium compact cylinder with adjustable proximity sensors directly on the cylinder is now also available with an O-ring port.

  • Material: hard coated aluminium
  • Max. temp. = 150°C
  • Max. p = 160 bar

To E 7021 Compact cylinder Further information

 

Magnetic proximity sensors

The magnetic proximity sensors can be conveniently mounted in the T-slot for easy positioning and adjustment.

Positioning

Here you will find assistance on how to easily position magnetic proximity sensors.

Discover our range of hydraulic cylinders

All hydraulic cylinders are available from stock and can be delivered in the shortest possible time. In addition, you receive the corresponding CAD data with just a few clicks.



Overview of connection and fixing options