Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Guiding elements for mold making: Your ideal foundation for precise injection molds

Durability, precision and reliable availability are important factors when selecting guiding elements. Discover the large selection at Meusburger – high-quality and available from stock.

Components

Installation example – Sectional view

  • More

    Standard guiding system

    Pillar – bush – centering bush

    Close
  • More

    Ejector set guiding

    Close
  • More

    Support pillars with guiding function

    Close
Standard guiding systems

The standard guiding system is used to guide the two mold halves. It essentially consists of guide pillars, guide bushes and centering sleeves.

The high-quality guiding elements match perfectly to our comprehensive range of cavity plates.

To the products

Guiding system with two fitting diameters
  • Guiding system with two fitting diameters for an optimal fit in the guiding hole
  • Second fitting diameter enables easy assembly and removal
Anti-rotation protection

The correct assembly of the mold halves is guaranteed by the ‘3 + 1’ principal. Three guiding elements with a large diameter and one guiding element with a smaller diameter are installed.

Mold bases designed in the Meusburger web shop have the 3 + 1 principle automatically.

Guiding elements with DLC coating

Guides are subject to high wear due to friction when opening and closing the mold. The DLC coating offers the best sliding properties and thus durability.

Tip: Additional lubrication significantly increases service life.

  • Increased corrosion resistance and service life
  • Best dry-running properties enable use in cleanrooms
  • Minimized wear thanks to excellent sliding properties

More

Ejector set guiding

Sliding guide

Roller guide

Guiding via support pillars

NRV *FQ **CharacteristicsLubrication
E 1144
E 1140 +
E 1332
highlow
  • Without play
  • Highest precision
  • Minimal wear
VLS 250 high-performance oil
E 11206moderatemedium
  • Self-lubricating through sinter layer
  • Good emergency operating features
Relubrication with
VLS 250 high-performance oil
E 1120moderatemedium
  • Common guide bush in the ejector set
VGS 180 High-performance grease
E 1125moderatemedium
  • Self-lubricating
  • Optimum lubrication through graphite inserts
  • Initial lubrication reduces wear
Initially with VGM 160 high-performance grease

E 11202
moderatehigh
  • Cleanroom compatible with DLC coated guide pillars
  • Inexpensive
VGS 180 High-performance grease


* V: Speed of the ejector set during demolding
** FQ: Permissible shear force


Sliding guide with self-lubricating sinter layer
  • Ideal for self-lubricating applications thanks to the oil depot and solid lubricant MoS2 in the sinter layer
  • The frictional heat causes the oil to rise to the sliding surface. Due to its capillary action the oil retreats back into the sinter layer (when the machine is idle).
  • The ideal diffusion zone between the sinter layer and the steel sheath ensures inseparable molecular bonds
  • High resistance to abrasive wear and very good emergency operating features without additional lubrication

E 11206


Ball guides – precise and smooth running
  • Virtually free of play thanks to optimum preload
  • E 1144 Recirculating ball bushing: limited stroke in comparison to E 1140 + E 1332 ball cages
  • Ball cages: higher load capacity compared to recirculating ball bushing

– can become overloaded at high shear forces due to the point contact

E 1144 E 1332


Flat guiding unit

Flat guiding units are mounted to the outside of the mold. They combine two functions in one component: guiding and centering. The gliding plates are DLC coated as standard.

  • Vertical installation from the split line face
    Advantage: machining of pocket and thread in one clamping operation
  • Horizontal installation from the side
    Advantage: space-saving installation

Flat guiding unit comparison

You might find these topics and products interesting
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version