Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Guiding elements for transfer and large dies

In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.

Areas of application

E 5040 Plain guide pillar for large dies

  • Material: 1.7131
  • Hardness:≈ 62 HRC
  • ISO 9182-3 (DIN 9833)

Web shop More information Display selection guide

E 5130 Sliding guide bush with solid lubricant and collar

  • Material: 2.0598
  • Hardness: ≈ 200 HB / graphite
  • max. temp.: 200°C
  • Best emergency operating features through graphite inserts for a moderate number of strokes per minute
  • Can be combined with all guide pillars
  • Both the bush and the retainer clip are interchangeable according to DIN 9834 / ISO 9448

Web shop More information Display selection guide

E 5193 Bush retainer plate for E 5130

  • Material: 1.1730
  • Hardness:≈ 640 N/mm²

Web shop More information

E 5276 Retainer clip, rectangular

  • Material: 1.0503
  • Hardness: ≈ 600 N/mm²
  • DIN 9832

Web shop