Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Active parts

Innovative standard parts for the guiding, positioning and machining of metal strips.

Areas of application

Strip guiding and positioning

Due to the modular design, the E 5620 and E 5622 infeed guides can be used with a variety of stamping dies.

E 5620 Infeed guide

  • Adjustable width
  • Spring-loaded on one side
  • Material: 1.1730 tool steel

More

E 5622 Infeed guide

  • Adjustable width
  • Fixed on both sides
  • Material: 1.1730 tool steel

More

Strip guiding

Can be used for different punching strip thicknesses.

E 5632 E 5634 More

Strip lifter and strip guiding rail

Perfectly matched.

E 5636 E 5640 E 5644

Pilot pin

Can be installed with or without a spring.

E 5650 E 5650 AlCrN E 5652

More components for the guiding and positioning of punching strips

  • E 5623 Guiding unit, spring-loaded bearing
  • E 5624 Guiding unit, fixed bearing
  • E 56204 Mounting flange
  • E 5645 Strip pusher with collar
  • E 5655 Pilot unit

Strip guiding and positioning

Die set monitoring

We offer a wide range of components for die set monitoring. Reliability, longevity and process safety are important factors here.

Applications: 
  • Feed and positioning control
  • Double sheet detection and tilt control
  • Ejection control

More

Embossing elements

E 5674 Embossing stamp holder

Compatible with:
E 56742 Embossing stamp insert

E 5674 E 56742

E 56703 Month embossing stamp with fixed height

Compatible with:
E 5671 Arrow insert for embossing stamp

E 56703 E 5671

E 5676 Visual locator setting punch

E 5676

More active parts

E 5660 Adjustment unit

  • Enables fast and exact adjustment of stamping and bending elements
  • Compact fitting dimensions allow for flexible positioning in the die
  • Defined adjustment travel per screw rotation (0.1 / 0.05 mm) through precisely coordinated adjustment wedge

E 5660

E 5665 Punch suspension piece with radius

  • Ideal for fixing and installation of filigree punches
  • The standardised punch suspension piece saves you the laborious cutting of fixing threads
  • The free-of-play installation of the punch suspension piece enables floating mounting of the stamp

E 5665

E 5690 Bending unit TRIBMATE® EASY ROLLA™

  • Highest surface quality in the bending area due to rolling friction reduces the follow-on operations required
  • Unlimited stroke through freely rotatable bearing roller
  • Very good formability of soft, coated and lacquered materials

Matching accessories: E 5692 Bending insert TRIBMATE® GRIPPA™

E 5690 E 5692 More