Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Compact cylinder for proximity sensor

Application area, mould making

We are expanding our range with the E 7021 compact cylinder. This means our cylinder with proximity sensor is now also available with an O-ring port. The oil can therefore be supplied directly through the plate instead of via extra hose lines.

The tried and trusted aluminium compact cylinder with adjustable proximity sensors directly on the cylinder is now also available with an O-ring port.

  • Material: hard coated aluminium
  • Max. temp. = 150°C
  • Max. p = 160 bar

To E 7021 Compact cylinder Further information

 

Magnetic proximity sensors

The magnetic proximity sensors can be conveniently mounted in the T-slot for easy positioning and adjustment.

Positioning

Here you will find assistance on how to easily position magnetic proximity sensors.

 

 

Discover our range of hydraulic cylinders

All hydraulic cylinders are available from stock and can be delivered in the shortest possible time. In addition, you receive the corresponding CAD data with just a few clicks.



Overview of connection and fixing options

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations