Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

Franz Kohler
Head of Product Division

M W10PM powder metallurgical steel

DESIGNATION:

EN: HS 10-2-5-8

INDICATORY ANALYSIS:

C1.6
Cr4.8
Mo2.0
V5.0
W10.5
Co8.0

THERMAL CONDUCTIVITY AT 100°C:

26 W/m K


CHARACTER:

High-speed steel produced by powder metallurgy with highest compressive strength, high adhesive wear resistance and excellent toughness, very high working hardness possible

APPLICATION:

Blocks for eroding, dies, cutting punches and cutting tools for extremely high requirements, fine blanking punches, embossing tools, cold solid forming


TREATMENT BY:

Polishing:
best metallurgical properties for mirror finish

 

Nitriding:
highly suited for nitriding

 

EDM:
highly suited

 

Coating:
highly suited

 


HEAT TREATMENT:

Soft annealing:
870 to 900°C for about 2 to 5 hours
slow controlled cooling inside the furnace 10 to 12°C per hour to about 550°C,
further cooling in air, max. 300 HB

 

Hardening:
curing temperature: see tempering chart
quenching in oil/compressed gas/air/hot bath
obtainable hardness: 68 HRC

 

Tempering:
slow heating to tempering temperature (in order to avoid formation of cracks)
immediately after hardening;
keep at tempering temperature for at least 1 hour
four tempering cycles are recommended, with cooling to room temperature in
between


TEMPERING CHART: 


TECHNICAL TIP:
  • Retains hardness at high temperatures due to high cobalt content
  • Excellent for PVD and CVD coating without risk of dimensional changes, as the steel is tempered at more than 520°C

Available in the web shop as:
Data sheet M W10 PM

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations