Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

+43 5574 6706-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

Franz Kohler
Head of Product Division

1.2842 Steel for through hardening

Designation

DIN:90 MnCrV 8
AFNOR:90 MV 8
UNI:90 MnVCr 8 KU
AISI:≈ O2
 

Chemical composition:

C0.90
Si0.20
Mn2.00
Cr0.40
V0.10
 

Strength:

≈ 760 N/mm²

Thermal conductivity at 100 °C:

33 W/m K


Character:

steel for through-hardening with good machinability and high wear resistance; low warping and high dimensional stability; with high toughness and through hardenability (uniform hardness for cross sections 40 mm)

Application:

cavity plates and inserts exposed to abrasive stress; cutting punches; wear plates, cutting dies and guiding plates; guiding rails


Treatment by

unusual:
Polishing, etching, nitriding » 1.2379

is possible:
EDM, hard chroming

 


Heat treatment:

Soft annealing:
680 to 720 °C for about 2 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 600 °C; further cooling in air, max. 220 HB

Hardening:
790 to 820 °C
Quenching in oil/hot bath
Obtainable hardness: 63-65 HRC

Tempering:
slow heating (to avoid forming of cracks) to tempering temperature immediately after hardening; tempering twice with intermediate cooling down to 20 °C increases the steel's toughness

max. obtainable hardness after tempering: 58−60 HRC

Annealing graph:


Technical tip:
  • Steel grade 1.2510 is an adequate alternative with regards to its properties, machinability and dimensional stability after heat treatment

Back to overview

Available in the web shop as:
Data sheet 1.2842

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations