Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

+43 5574 6706-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

Franz Kohler
Head of Product Division

1.2363 Steel for through hardening

Designation

DIN:X 100 CrMoV 5
AFNOR:Z 100 CDV 5 
UNI:X 100 CrMoV 5-1 KU
AISI:A2
 

Chemical composition:

C1.00
Si0.30
Mn0.50
Cr5.20
Mo1.10
V0.20
 

Strength:

≈ 810 N/mm²

Thermal conductivity at 100 °C:

19 W/m K


Character:

steel for through hardening with good machinability, high wear resistance and low warpage; very good dimensional stability, toughness and through hardenability

Application:

mold plates and inserts as well as cutting punches, wear plates and cutting plates with high requirements on toughness


Treatment by

is possible:
Polishing, etching, nitriding, hard chroming

 


Heat treatment:

Soft annealing:
 800 to 840°C for about 4 to 5 hours slow controlled cooling of 10 to 20°C per hour to about 650°C further cooling in air, max. 230 HB

Hardening:
 950°C to 980°C
 quenching in calm air
 obtainable hardness: 62 HRC

Tempering:
 slow heating to tempering temperature immediately after hardening; tempering twice is recommended; rapid cooling following the tempering improves the dimensional stability; 
maximum hardness achievable after tempering: 58−60 HRC

Annealing graph:

Back to overview

Available in the web shop as:
Data sheet 1.2363

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations