Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

+43 5574 6706-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

Franz Kohler
Head of Product Division

1.2344 / 1.2344 ESU Hot-work steel

Designation

DIN:X 40 CrMoV 5-1
AFNOR:Z 40 CDV 5
UNI:X 40 CrMoV 5-1 KU
AISI:H13 / H13 ESR

Chemical composition:

C0.40
Si1.00
Cr5.30
Mo1.40
V1.00

 

Strength: ≈ 780 N/mm²


Thermal conductivity at 100 °C: 26 W/m K

Character:

high-alloy hot-work steel, high heat resistance, high wear resistance, good toughness, thermal conductivity and hot cracks resistance, limited use for water cooling; for very high requirements available in grade *ESR (Electro-Slag Remelted)

Application:

standard material for hot-work tools, extrusion molds, dies, tools for plastic processing

Treatment by

Polishing, etching, EDM, nitriding » is possible
Hard chroming » in special cases

Heat treatment:

Soft annealing:
750 to 800 °C for about 4 to 5 hours; slow controlled cooling of 10 to 20 °C per hour to about 600 °C;  further cooling in air, max. 230 HB

Hardening:
1020 to 1060 °C
15 to 30 minutes keeping curing temperature
quenching in water/oil
 obtainable hardness: 54 HRC

Tempering:
slow heating to tempering temperature immediately after hardening; minimum time in furnace: 1 hour per 20 mm part thickness

Technical tip:
  • susceptible to corrosion; during machining, continuous corrosion protection has to be ensured (especially during wire EDM)
  • 1.2344 ESRH is very suitable for mirror polishing

1.2344 Available in the web shop as:
1.2344 ESR Available in the web shop as:
Data sheet 1.2344 (ESR)

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations