Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Precision impression material

V 76990

Product description

  • Impression material from silicone for polished surfaces
  • Forms the surface from up to 0.1µm
  • Optimal for the evaluation of polished surfaces
  • Perfect for deep, non-visible grooves
  • Cures within 3 minutes

We gladly provide you with the safety data sheet here.

Product selection

Product information

Product recommendations

Product selection

Shape
Pcs./PU pce.
No. Price / piece Quantity
Silicone cartridge 2 V 76990/A-2 66.00 € 46.20 €
Silicone cartridge black 2 V 76990/A-2-S 65.00 € 45.50 €
Mixing cannula 48 V 76990/B-48 53.50 €
Dosing attachment 96 V 76990/C-96 50.50 €
Mixing gun 1 V 76990/D 89.00 € 62.30 €

Product information

Product recommendations

from 193.00 €

from 13.60 €

from 60.50 €

from 6.75 €

from 22.80 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version