Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Precision vice

HWS 510

Product description

  • For horizontal, vertical and lateral milling, grinding, inspection and EDM work
  • Precision-ground to exact angles (knife-edge accuracy) on all sides
  • Pull-down effect prevents lifting of the workpiece
  • Angle accuracy and parallelism of 0.003/100 mm
  • Actuation via hexagon key and quick adjustment via stub shaft

Material

  • Hardened steel, 60 HRC

Product selection

Product information

Product recommendations

Product selection

Weight kg
h
h1
l
l1
SK kN
b
No. Price / piece Quantity
2.8 56 28 175 80 5 60 HWS 510/  60 587.00 €
5.8 75 40 220 100 10 75 HWS 510/  75 724.00 €
10.9 87 45 260 120 15 100 HWS 510/100 969.00 €
19.8 100 50 330 160 20 125 HWS 510/125 1,435.00 €

Product information

Product information

Scope of delivery

  • Includes clamping claws, clamping key, adjustable and fixed stops

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

Product recommendations

from 189.00 €

from 19.80 €

from 8.25 €

from 9.25 €

T-bolt set

HWS 9010

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version