We are gladly available for you from Monday to Friday from 8:00 to 17:00.
Remark
Picture | Items | Pcs | Single price | Total price | Total price incl. discount | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request | |
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request | {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request | {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request |
High-quality standard parts from Meusburger provide the reliable basis for making dies, moulds, jigs and fixtures. Through the systematic use of standard parts substantial cost savings can be made. At Meusburger all standard components are heat-treated for stress relief, guaranteeing low warping in further processing.
High-quality standard parts from Meusburger provide the reliable basis for making dies, moulds, jigs and fixtures.
High-precision standard components for die making from stress relieved high-grade steel.
High-quality standard parts from Meusburger provide the reliable basis for making dies, moulds, jigs and fixtures.
With our 50 years’ worth of experience in working with steel, we have compiled an ideal selection for die and mould making.
Meusburger provides special plates with dimensions according to customer specifications, in various versions and with the same high quality as usual.
Upon customer request, we also provide customised manufacturing solutions on state-of-the-art equipment – no matter what type of special machining you require: flame cutting, sawing, deep hole drilling, milling, grinding or turning.
You will find all the tools for your requirements in this area. Discover our various assistants and configurators here.
With over 17,000 innovative components we can provide you with everything you need for mould making.
High quality fasteners according to DIN EN ISO standards. Cylinder head screws, set screws, thrust pieces, dowel pins, shoulder screws and many other items, all of them available from stock.
Precise centring units in round and rectangular design enabling the reliable centring of the mould at the split line. Of course all of them are ready to use and interchangeable.
Meusburger also provides locating rings with pre-drilled screw holes. You can save the machining time required for drilling head recesses by using our ready-made locating rings.
Create the best conditions for an ideal thermal insulation of your moulds. In addition to a comprehensive range of standard insulation boards in different designs we also offer custom-made boards precision machined as per drawing.
In addition to our tried and tested sprue bushes we offer you a wide range of tunnel gate inserts. You can save time and costs starting with the design up to the machining with our ready to use tunnel gate inserts.
Our extensive range of demoulding products includes many tried and tested elements such as two-stage ejectors, components for the controlling of 3-plate moulds, and various demoulding aids.
Reliable watertight fittings and blanks as well as innovative solutions for efficient temperature regulation of cores and mould inserts.
Marking stamps in three different versions, many sizes and various marking rypes - for the individual marking of plastic parts. Also available with a fixed height.
Ready-to-use slide units and stoppers in various functional modes for all kinds of undercut, well suited for any application.
Extensive range of springs - compression springs, elastomer springs and Belleville spring washers, as well as matching high quality accessories.
Numerous accessories around the mould, such as cycle counters and the Meusburger 'Mould stick' flash drive, as well as safety related products for effective protection of the mould during operation, transportation and storage.
We provide high-grade limit switches with sturdy aluminium housings and proximity switches with matching cables. Our high-quality connector housings are available in a variety of styles and offer many combination options for multi-pole male and female inserts.
Hydraulic cylinders, including a wide range of accessories, for multiple areas of application in die and mould making as well as jigs and fixtures.
Best part quality and a wide range of applications make the smartFILL hot runner nozzle the poster child of PSG. With the smartFILL single nozzle the melt is tempered homogeneously to the injected part guaranteeing highest quality of parts. With the easily interchangeable nozzle tips, different types of gating can be realised and this offers a wide range of applications for all common thermoplastics.
Meusburger Georg GmbH & Co KG
Kesselstr. 42
6960 Wolfurt | Austria
+43 5574 6706
office@meusburger.com
If you already have access data for the Meusburger portal, please log in here:
The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.