Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

Cascade injection moulding

Maximum flexibility in the injection process with varioFILL advanced

varioFILL advanced - selectively adjustable opening and closing movement of the pin

A speed profile can be set up for the opening and closing movement of the valve pins. Up to 7 pin positions per nozzle can be run at different speeds. The maximum 7 positions can be variably adjusted as required on the opening and closing movement. The gentle switching of the second nozzle reduces the loss in pressure of the first nozzle.

Impeccable surfaces

The staggered, hydraulic control avoids a possible, short-term melt stagnation and thus possible surface defects.

Simple operation with easy to read display

The profiTEMP+ VCON controls the valves during cascade injection moulding and can be combined in one housing with temperature control. The touch screen operation shows the processes, displays the individual sealing times and allows the data to be read out via USB for documentation. Whether you control the valve gate nozzles conventionally, opt for the high-end solution with varioFill advanced or decide on a combination of the two, the profiTEMP+ VCON is the perfect solution.

Unbeatable value for money
varioFILL advanced offers an uncomplicated solution based on a hydraulic valve gate system with innovations in the gate design and hydraulic control. You can avoid complicated electronics which require time consuming and intensive training for operation. Intuitive and easy to use, the varioFILL advanced offers the maximum results at the minimum cost.
Hydraulic hot runner systems can also be easily and economically fitted to be controlled by varioFILL advanced.

Technical enquiry Configure standard
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version