Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

+43 5574 6706-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Die sets

Our standard components for die making are directly available from stock in the shortest time possible.

Gerhard Krammel
Head of Product & Marketing

Die sets

High-precision standard components for die making from stress relieved high-grade steel.

Tried and trusted standard die sets with or without pre-drilled holes, precision die sets for increased accuracy requirements and two-pillar die sets with two linear guiding units arranged at the back, diagonally, or centrally depending on the type. At Meusburger all standard components for die making are directly available from stock.

SV Standard die set

SV Standard die set

Our tried and trusted SV standard die set is available in sizes ranging from 156 156 to 696 1396. The guide pillar can be fitted to the upper plate or lower plate, depending on the application. Also available: the SV 85 backing plate with machining allowance, made of 1.2379 steel, for short cutting and bending punches.

Web shop


SP Precision die set

In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of shear forces onto the guide system. It is available in sizes 196 196 to 496 696.

Web shop

SP Precision die set

SH-Two-pillar die sets, back guiding

SH-Two-pillar die sets, back guiding

  • Maximum usable area through two linear guiding units
  • Precise alignment edge enabling fast and simple subsequent machining of the plates
  • Can be combined with all Meusburger guide elements
  • Exact holes in the plates for precise fitting of the guide elements

Web shop


SD-Two-pillar die sets, diagonal guiding

  • Flexible usability of the die sets through diagonal arrangement of the guide pillars
  • Combinable with ball and sliding guide bushes
  • Correspond with the Meusburger standard hole pattern of die sets

Web shop

SD-Two-pillar die sets, diagonal guiding

SZ-Two-pillar die sets, central guiding

SZ-Two-pillar die sets, central guiding

  • Maximum usable width through optimised arrangement of retainer clip
  • Combinable with ball and sliding guide bushes
  • Correspond with the Meusburger standard hole pattern of die sets

Web shop


Die sets

High-precision non drilled die sets made from stress relieved high-grade steel.

P-Standard die set P-Precision die set

Die sets

SB-STAMPING AND FORMING DIE SETS

We offer you our newly developed SB-Stamping and forming die sets for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or SBP ‘spring-loaded guiding plate’.

Web shop


H 3000 Clamping system

Effective and precise with repeatable accuracy – these three characteristics optimally describe our H 3000 clamping system. Shorten inconvenient set-up times and increase part quality at the same time. In addition, you can easily configure your own H 3000 clamping system in just a few steps with our wizard.