Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
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
Screw plug with sealing cone

Is your screw plug leaky? With our exclusive sealing cone variant, you can prevent exactly that. Installation effort is 80% easier compared to conventional products thanks to the elimination of the Teflon sealing tape and the immediate tightness of the holes.

Read more

Areas of application

FH reference customers

Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.

Read more

Areas of application

Die sets for die casting

In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.

Read more

Areas of application

Consumables

Consumables with high temperature resistance and compressive strength offer ideal conditions for use in your die casting moulds.

Read more

Areas of application

Insulation boards

Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.

Read more

Areas of application

Hydraulic system

With an operating temperature of up to 180°C, our hydraulic cylinders including a wide range of accessories are highly suitable for versatile applications in the area of die casting.

Read more

Areas of application

MARKING STAMPS AND LIMIT SWITCHES

Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.

Read more

Areas of application

Ejector and core pins for die casting

Different materials and heat treatments of our ejector pins and contour core pins enable optimal use in die casting moulds.

Read more

Areas of application

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Read more

Areas of application

GUIDING AND CENTRING

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Read more

Areas of application

PLATES, BARS AND BLOCKS FOR ERODING

Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.

Read more

Areas of application

Mould bases

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.

Read more

Areas of application

Flat guiding unit comparison

Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.

Read more

Areas of application

Standardisation in mould and die making

These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.

Read more

Areas of application

O-ring seals - in perfect shape

O-ring seals are C-parts which cost only a few cents apiece. However, if an O-ring seal does not seal properly, it may result in downtimes and lead to high costs. To prevent this, in addition to the selection of the correct material, the design, the production of the O-ring groove and the correct installation, removal and maintenance of the O-ring seals are all important factors.

Read more

Areas of application

FH Hot runner mould

The FH hot runner mould is another step towards standardisation in the hot runner sector. The complete mould base including hot runner manifold can be customised with just a few clicks and shipped shortly thereafter as just one order and in the usual high quality.

Read more

Areas of application

Position sensing for high process reliability

Position sensing plays an important role in a reliable injection moulding process. Whether for monitoring the end positions of a slide, ejector set or hydraulic cylinder – mechanical and inductive sensors have become essential in modern mould and die making.

Read more

Areas of application

Cavity pressure sensors – for more control and efficiency

According to the motto ‘everything from one source’, Meusburger now also offers sensors for cavity pressure measurement, in addition to standard parts for temperature and end position control. These are compatible with all piezoelectric pressure sensors as well as their components currently available on the market.

Read more

Areas of application

Slide systems for mould making

Discover our ready-to-use slide units and stoppers in various functional modes for all kinds of undercuts. You are sure to find the right product for your application.

Read more

Areas of application

Solutions for high temperatures

When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.

Read more