Screw plug with sealing cone
Is your screw plug leaky? With our exclusive sealing cone variant, you can prevent exactly that. Installation effort is 80% easier compared to conventional products thanks to the elimination of the Teflon sealing tape and the immediate tightness of the holes.
Read moreFull-range supplier in workshop equipment– surface finishing
We also offer a comprehensive range of products in the area of surface finishing equipment. With our products, machining processes such as mirror polishing and EDM scale removal can be carried out efficiently and precisely.
Read moreFH reference customers
Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.
Read moreDie sets for die casting
In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.
Read moreConsumables
Consumables with high temperature resistance and compressive strength offer ideal conditions for use in your die casting moulds.
Read moreInsulation boards
Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.
Read moreHydraulic system
With an operating temperature of up to 180°C, our hydraulic cylinders including a wide range of accessories are highly suitable for versatile applications in the area of die casting.
Read moreMARKING STAMPS AND LIMIT SWITCHES
Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.
Read moreEjector and core pins for die casting
Different materials and heat treatments of our ejector pins and contour core pins enable optimal use in die casting moulds.
Read moreTEMPERATURE REGULATION COMPONENTS
In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.
Read moreGUIDING AND CENTRING
Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.
Read morePLATES, BARS AND BLOCKS FOR ERODING
Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.
Read moreMould bases
We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.
Read moreFull-range supplier in workshop equipment
As a full-range supplier for mould and die making our product range covers a broad spectrum. This includes products for a wide variety of machining processes such as cutting or EDM.
Read moreFlat guiding unit comparison
Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.
Read moreReduce processing costs through high-performance tools
With our high-performance reamers we provide higher cutting values quicker than the usual slow processes. Our range of high-performance drills is perfectly matched to the high-quality materials used in mould and die making.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read moreO-ring seals - in perfect shape
O-ring seals are C-parts which cost only a few cents apiece. However, if an O-ring seal does not seal properly, it may result in downtimes and lead to high costs. To prevent this, in addition to the selection of the correct material, the design, the production of the O-ring groove and the correct installation, removal and maintenance of the O-ring seals are all important factors.
Read moreFH Hot runner mould
The FH hot runner mould is another step towards standardisation in the hot runner sector. The complete mould base including hot runner manifold can be customised with just a few clicks and shipped shortly thereafter as just one order and in the usual high quality.
Read morePosition sensing for high process reliability
Position sensing plays an important role in a reliable injection moulding process. Whether for monitoring the end positions of a slide, ejector set or hydraulic cylinder – mechanical and inductive sensors have become essential in modern mould and die making.
Read moreFlexible clamping with the centring vice
The HER 1144 centring vice features versatile application possibilities. Be it for sinker EDM, for clamping electrode blanks or for clamping workpieces during light machining operations, this vice should not be missing from any workshop.
Read moreCentring vice - Clamping without pre-stamping
When using centring vices, it is often necessary to spend time and effort pre-stamping each individual workpiece in a separate work step using a stamping machine. Lack of stability in the clamping device is usually the reason why stamping machines are used.
Read moreCavity pressure sensors – for more control and efficiency
According to the motto ‘everything from one source’, Meusburger now also offers sensors for cavity pressure measurement, in addition to standard parts for temperature and end position control. These are compatible with all piezoelectric pressure sensors as well as their components currently available on the market.
Read moreSlide systems for mould making
Discover our ready-to-use slide units and stoppers in various functional modes for all kinds of undercuts. You are sure to find the right product for your application.
Read moreDLC coated components
Particularly in injection moulding, many moving components are DLC coated. Whether sliding surfaces on guide pillars, slides or ejectors - DLC coating reduces both wear and corrosion, and ensures significantly better dry-running or emergency operating properties. This means a longer service life with less maintenance, and therefore a clear opportunity for increased productivity.
Read moreSolutions for high temperatures
When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.
Read moreLifting equipment with innovation
A wide range of different lifting points, mostly coated in an array of eye-catching colours, are offered on the market in the field of lifting technology. The eye-catching colours often do more than you would suspect.
Read moreComponents made from stainless steel
We have expanded our range of stainless steel components in many areas for you. Especially during the processing of plastics with corrosive properties or for use in clean rooms (e.g. medical or food processing applications), you can benefit from the advantages of stainless steel.
Read moreHard machining in mould and die making
Hard machining plays a very important role in mould and die making, but is also considered a major challenge. In recent years, some progress has been made in this area with the development of milling cutters which are an alternative to time-consuming EDM and grinding and enable a process which can be faster, more precise and more economical.
Read moreAnalysis of injection moulding problems
You can find information and remedies for the most common injection moulding problems here.
Read moreAdvantages of WZF milling cutters
With the specific requirements of mould and die making in mind, we have compiled a coordinated range for you comprising of rough and finish milling cutters as well as 3D torus and full-radius milling cutters for steel, aluminium, copper, and graphite.
Read moreDie casting components for die and mould making
In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.
Read moreEDM with dowel pin system
There are many systems on the market for clamping electrode blanks on electrode holders.
Read moreWhat do I have to consider when lubricating the ejectors?
High-quality lubrication of ejector pins is an important part of mould and die making. If certain things are taken into consideration, the service life of injection moulds can be significantly extended. An ejector lubricant must meet many requirements, which often makes it difficult to select the right product.
Read moreCompact cylinder for proximity sensor
We are expanding our range with the E 7021 compact cylinder. This means our cylinder with proximity sensor is now also available with an O-ring port. The oil can therefore be supplied directly through the plate instead of via extra hose lines.
Read moreDemoulding
Our extensive range of demoulding products includes many tried and tested elements such as two-stage ejectors, components for the controlling of 3-plate moulds, and various demoulding aids.
Read moreH 1000 - the multifunctional clamping system for mould making
With the H 1000 you will not only work quickly and efficiently but also with absolute precision and repeatability. The standard F parts are aligned and clamped where it matters for the mould function, i.e. in the guide holes.
Read moreTemperature regulation
If the quality of the temperature regulation components is not right, this can lead to problems and downtimes during production, and also affect the safety of employees. Meusburger offers a wide range of high-quality parts and delivers them directly from stock.
Read moreEjectors and core pins
Have you already seen our comprehensive range of ejector pins? We deliver from stock: through-hardened ejector pins with or without DLC coating, nitrided ejector pins with an oxidation coating, HSS ejector pins and contour core pins in various materials.
Read moreComparison of guiding types used in mould making
Here you will find the areas of application and characteristics of the different guiding elements used in mould making.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read more