Επικοινωνία

Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
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
Καλάθι {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Είδος   Αλλαγή καλαθιού

Παρατήρηση

Φωτογραφία Είδος τεμ. Κόστος μονάδας Συνολικό κόστος Συνολικό κόστος συμπεριλαμβανομένης έκπτωσης
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Συνδεθείτε για να δείτε τις προκαθορισμένες τιμές και συνεχίστε με τη διαδικασία παραγγελίας.

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Areas of application

  • Source material heat treated for stress relief for low-deformation processing
  • Ordering in the web shop or in the offline shop with just a few clicks
  • Price display before ordering means that customers can be sure of exactly what they are spending

Web shop Offline shop software

Tolerances for P-Standard plates

Our plates are milled to very tight tolerances and with precisely ground thickness.

P-Special plates

In addition to the P-Standard plates, we also offer our customers maximum flexibility with the P-Special plates. With many different versions and dimensions according to customer specifications, customers have the option of ordering plates customised to the respective project. Despite special machining, we guarantee fast delivery even for P-Special plates thanks to our modern machinery.

  • Each individual plate in a special plates order is manufactured according to the customer’s requests
  • The price for each order is recalculated after entering the dimensions, design and material
  • If a P-Special plate requested by a customer is available from stock as a P-Standard plate, the order is automatically converted to a P-Standard plate

Web shop Manufacturing technologies Ηλεκτρονικό Κατάστημα

P-Risers

Our P-Risers are suitable for the highest precision requirements in die, mould, gauge and jig making. The thickness is machined to a tolerance of 0/+0,02 mm.

Ηλεκτρονικό Κατάστημα

PR-Round plates

Our round plates are machined on all sides and can be used for any application in die, mould, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.

Web shop

You might find these topics and products interesting