Επικοινωνία

Βρισκόμαστε στη διάθεσή σας από Δευτέρα έως Παρασκευή από τις 8:00 έως τις 17:00. Πατήστε τον σύνδεσμο και θα βρείτε τους υπεύθυνους επικοινωνίας στην περιοχή σας.
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
Καλάθι {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Είδος   Αλλαγή καλαθιού

Παρατήρηση

Φωτογραφία Είδος τεμ. Κόστος μονάδας Συνολικό κόστος Συνολικό κόστος συμπεριλαμβανομένης έκπτωσης
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Συνδεθείτε για να δείτε τις προκαθορισμένες τιμές και συνεχίστε με τη διαδικασία παραγγελίας.

NE-Blocks for eroding

Our NE blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Areas of application

Material selection

The selection of steel and material grades depend on the sheet thickness and strength of the material to be machined.

The greater the sheet thickness and strength of the material to be cut, the higher the loads on the die.

Materials for die making

1.2379

  • Secondary hardening - base material for nitriding or coating
  • High-alloy steel for through hardening with moderate machinability

1.3343

  • Very good though hardenability
  • High-speed steel with very high adhesive and abrasive wear resistance

1.3344 PM

  • High resistance to adhesion and wear
  • Powder metallurgical high-speed steel with good machinability

M V10 PM

  • High vanadium content - optimum edge stability
  • Powder metallurgical high-speed steel with optimal dimensional accuracy after the heat treatment

M W10 PM

  • High cobalt content - very high hot hardness
  • High adhesive wear resistance
  • Powder metallurgy high-speed steel with highest compressive strength
Carbide

CF-H40S+

  • Excellent corrosion resistance
  • The universal carbide grade - the ideal compromise between hardness and fracture toughness with high edge stability

Blocks for eroding with starting hole

Our digital catalogues offer the possibility to introduce starting holes in your blocks for eroding. The freely configurable starting holes with ∅ 1 mm enable maximum flexibility when defining the EDM contours. Except for the material quality CF-H40S+ (carbide) we offer all blocks for eroding, whether heat treated for stress relief or hardened, with customisable starting hole. This spares you the often expensive introduction of the starting holes for wire EDM.

Customised thicknesses

Our NE blocks for eroding are available in customised material thicknesses. If you can’t find the right thickness for your needs in our catalogues, just customise it yourself directly in the digital catalogue . By clicking on the block for eroding in the shopping cart, a pop-up window opens. In this window it is possible to enter a customised thickness, except for carbide blocks for eroding. You can even add comments to the delivery note or shipping labels.