Kontakt

Vi står til rådighed mandag til fredag fra kl. 8:00 til kl. 17:00. Via dette link kan du finde din kontaktperson for dit område.

Central Wolfurt
+43 5574 6706-0

Din kontaktperson

Kurv {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkt   Skift indkøbskurv

Bemærkning

Billede Produkt Stk. Enkeltpris Samlet pris Samlet pris inkl. rabat
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Log ind for at se dine priser og fortsæt bestillingen.

Single nozzle smartFILL with valve gate EH 4050

Single nozzle smartFILL with valve gate EH 4050

Product description

The stand-alone solution without hot runner manifold

The EH 4050 permits central gating of the moulded part in the mould with valve gate in direct extension to the machine nozzle. Thanks to the integrated valve gate, the EH 4050 achieves the best visible results on the moulded part. The pin actuation is carried out by an annular piston and transverse bar so there are no lateral forces on the pin.

The gate diameter can be made relatively large compared to a ring gate. At the end of the injection process, it is mechanically closed cleanly by the pin. For a perfect pin impression on the injection moulded part, the pin position can be precisely readjusted with the nozzle installed.

The compact, ready-to-install unit spares you complex milling procedures as well as time-consuming installation. The EH 4050 has been designed so that the cooled actuating mechanism is located outside the mould, reducing the mould mounting height to a minimum. The hardened retainer plate of the unit also serves to centre the mould in the machine plate.

The supply of the operating medium, air or oil, and the supply of cooling water is carried out as standard via holes in the clamping plate. Optionally, these media can also be supplied via connections for which corresponding threads are already provided in the retainer plate.

Gate types and nozzle lengths can be freely selected based on the smartFILL nozzle range.

Web shop

Produktinformationer

Download

The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version