Kontakt

Vi står til rådighed mandag til fredag fra kl. 8:00 til kl. 17:00. Via dette link kan du finde din kontaktperson for dit område.

Din kontaktperson

Central Wolfurt
+43 5574 6706-0

Service og support

Varmekanalsystem
+49 6204 6069-0

Reguleringsteknik
+49 6293 9203-0

Din besked til os

Kurv {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkt   Skift indkøbskurv

Bemærkning

Billede Produkt Stk. Enkeltpris Samlet pris Samlet pris inkl. rabat
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Pris på forespørgsel {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
Samlet beløb ekskl. moms:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel

Log ind for at forsætte din bestilling.

High-precision standard components for the modular concept

Application area, die making

 

The modular concept in stamping dies has already been part of our standard practice for years. A universally usable basis die, also called a base set, is made into a customised stamping die with the help of slide-in die modules. 

Overview of the standard components for the modular concept

Discover our wide range of innovative standard components, which are specially coordinated to your needs in the modular concept.

The standardised base set

The Meusburger standardised two-pillar die sets are optimally suited as base set for a modularly built stamping die. They offer ideal accessibility for inserting the die modules.

SH-to søjle standardstel, bagerst

SH Two-pillar die set, back guiding

We offer our tried and trusted SH Two-pillar die set in sizes ranging from 126 x 156 to 396 x 696 mm.

  • Can be combined with all Meusburger guiding elements
  • Maximum surface area for optimal design of your die modules

The die set plates are available in two different material grades:

Modular design wizard

With the wizard for the modular concept, you can complete a die set in just four steps. Choose from a variety of plates and set your individual module lengths. Thanks to the direct interface to all common CAD systems, you save time during the design.

A ready-to-use die module in just four steps
  • Select module width
  • Define module design
  • Define plate thicknesses, overhang and stroke
  • Segment modules

At the end, the appropriate SH Two-pillar die set will be suggested.

Modular design wizard

Components for the modular concept