Kontakt

Vi står til rådighed mandag til fredag fra kl. 8:00 til kl. 17:00. Via dette link kan du finde din kontaktperson for dit område.

Din kontaktperson

Central Wolfurt
+43 5574 6706-0

Service og support

Varmekanalsystem
+49 6204 6069-0

Reguleringsteknik
+49 6293 9203-0

Din besked til os

Kurv {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkt   Skift indkøbskurv

Bemærkning

Billede Produkt Stk. Enkeltpris Samlet pris Samlet pris inkl. rabat
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Pris på forespørgsel {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
Samlet beløb ekskl. moms:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel

Log ind for at forsætte din bestilling.

EDM with dowel pin system –
fast, efficient, and with little material loss

Workshop equipment, Mould making, Die making

There are many systems on the market for clamping electrode blanks on electrode holders. 

It is often challenging to find a selection of suitable clamping systems, which are easy to operate and cost-effective. These requirements can be optimally met with the dowel pin system which covers a wide range of applications.

Compared to the square bar system the loss of material for the dowel pin system is significantly lower and the manufacturing process is easier. In the figure the difference is very clearly shown. A further advantage is the already installed anti-rotation protection. This is realised by two different diameters in the fitting hole. For larger dimensions, two additional external threads are provided in the blank for fastening.

Comparison between the dowel pin system and the square bar system

Electrodes with system and multi-hole pattern

The manufacturing of electrode blanks also ties up valuable resources in production. In addition to the personnel, milling machines are also occupied for longer periods of time. For this reason, we offer a large selection of electrode blanks in EDM copper or three different graphite qualities with already introduced system and multi-hole patterns. This can save valuable time when machining the electrode.

Til produkterne

Electrode holders

The suitable electrode holders are available in aluminium, brass and steel for the different clamping systems. When using the electrode holders with the square bar system it is advisable to use an adapter.

Til produkterne

Our product recommendations



Quick guide
Mounting electrode for clamping spigot with large rinse hole

 

 

Disse emner og produkter er muligvis også af interesse for dig