Kontakt

Vi står til rådighed mandag til fredag fra kl. 8:00 til kl. 17:00. Via dette link kan du finde din kontaktperson for dit område.

Central Wolfurt
+43 5574 6706-0

Din kontaktperson

Kurv {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkt   Skift indkøbskurv

Bemærkning

Billede Produkt Stk. Enkeltpris Samlet pris Samlet pris inkl. rabat
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Log ind for at se dine priser og fortsæt bestillingen.

Advantages of WZF milling cutters

With the specific requirements of mould and die making in mind, we have compiled a coordinated range for you comprising of rough and finish milling cutters as well as 3D torus and full-radius milling cutters for steel, aluminium, copper, and graphite.

Workshop equipment

Carbide rough milling cutters

  • High cutting performance despite low power consumption
  • Optimal chip removal for short chips
  • Higher quality of workpiece surface due to new type of roughing profile
  • Different helix angles 30/32° ensure reduced vibration operation
  • Collision protection through offset neck
  • Cutting edge geometry for plunge milling

Carbide rough and finish milling cutters

  • Different spiral angles 35/38° ensure higher feed rates withlow vibration operation
  • Top-quality work piece surfaces for long service life
  • Collision protection through offset neck
  • Cutting edge geometry for plunge milling

Carbide finish milling cutters

< 1600 N/MM²

  • Especially for fine finishing
  • Stable cores combined with flutes with non-uniform pitch or different spiral angles for high feed rates and long service life
  • Collision protection through offset neck
  • Cutting edge geometry suitable for plunging down to milling depth

Carbide finish milling cutters

40 - 63 HRC

  • Special geometries for time and cost-saving hard milling
  • Made of special carbide featuring extreme toughness despite its hardness
  • Heat-resistant multilayer coating
  • Cutting edge geometry suitable for plunging down to milling depth

Carbide 3D milling cutter

  • Especially for high requirements in die and mould making
  • Ball nose with constant cutting angle and continuous spiral for high wear protection
  • Collision protection through offset neck

Carbide milling cutters for hardened steel up to 63 HRC

  • Carbide milling cutters from diameter 0.2 mm
  • With robust and precision-ground cutting edges
  • Perfect concentricity through extremely tight tolerances in the µ range on the diameter, the shank and the corner radius

Carbide rough and finish milling cutters for aluminium

  • For grooves, roughing and finish milling of aluminium and aluminium alloys
  • Also suitable for long-chip producing materials, plastics and non-ferrous metals (copper)
  • Rough/finish milling cutters in four different lengths to 5xd

Carbide torus and full-radius milling cutters for copper

  • Wide range of carbide milling cutters for the machining of copper and aluminium
  • Available as full-radius and torus milling cutters both with precision-ground and polished cutting edges
  • Perfect concentricity through extremely tight tolerances in the μ range

Carbide milling cutters for graphite

  • Wide range of carbide milling cutters from diameter 0.2 mm for machining graphite electrodes
  • Long life through diamond coating
  • Perfect concentricity through extremely tight tolerances in the µ range on the diameter, the shank and the corner radius
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version