Kontakt

Vi står til rådighed mandag til fredag fra kl. 8:00 til kl. 17:00. Via dette link kan du finde din kontaktperson for dit område.

Din kontaktperson

+43 5574 6706-0

Din besked til os

Kurv {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkt   Skift indkøbskurv

Bemærkning

Billede Produkt Stk. Enkeltpris Samlet pris Samlet pris inkl. rabat
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Pris på forespørgsel {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel
Samlet beløb ekskl. moms:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Pris på forespørgsel

Log ind for at forsætte din bestilling.

Solutions for high temperatures

Application area, mould making

When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.

 

E 21311 High temperature O-ring seal

E 21311 High temperature O-ring seal for water or oil up to 180°C now available in 42 additional sizes and in red − for visual differentiation from standard O-ring seals

E 21311 More (PDF)

 

E 2187 IsoTemp® high temperature hose – the original

E 2187 IsoTemp® high temperature hose up to 200°C is now also available in black − ideal for hose bridges

E 2187 More (PDF)

  • Insulation and protection against burns through directly applied silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

E 2187 E 21872

 

E 22526 Safety coupler bridge

E 22526 Safety coupler bridge − offers high safety especially at high temperatures

E 22526 More (PDF)

Automatic safety hose coupler for cooling circuit connections
  • Easy and secure handling through automatic locking when coupling
  • Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
  • Wide selection through large product range in hose and threaded couplers

Main system USA system

 

E 20749 & E 20809 Stainless steel screw plugs

E 20749 & E 20809 Stainless steel screw plugs with tapered or cylindrical thread − remain tight even at high temperatures

E 20749 E 20809 More (PDF)

 

Disse emner og produkter er muligvis også af interesse for dig