Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Vaše kontaktní osoba

Centrála Wolfurt
+43 5574 6706-0

Servis & podpora

Horké vtoky
+49 6204 6069-0

Regulační technika
+49 6293 9203-0

Dotazy, nápady, připomínky

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

Workshop equipment

Workshop equipment

Full-range supplier in workshop equipment – Mould handling

Our workshop equipment range includes a variety of products that make transporting, maintaining, and servicing your moulds easier. This makes us the full-range supplier for mould makers as well as injection moulders.

Read more

Areas of application Workshop equipment

Workshop equipment perfectly matched to mould making

To consistently provide you with the best support, we have exactly the right workshop equipment items for even the most diverse mould making applications. Take a look at our comprehensive range right now.

Read more

Workshop equipment

Full-range supplier in workshop equipment– Consumables

Various chemical products are required for both injection moulds and stamping dies. We save you the hassle of trying out different products and suppliers and offer you the best solutions from one source.

Read more

Workshop equipment

Full-range supplier in workshop equipment– surface finishing

We also offer a comprehensive range of products in the area of surface finishing equipment. With our products, machining processes such as mirror polishing and EDM scale removal can be carried out efficiently and precisely.

Read more

Workshop equipment

Full-range supplier in workshop equipment

As a full-range supplier for mould and die making our product range covers a broad spectrum. This includes products for a wide variety of machining processes such as cutting or EDM.

Read more

Workshop equipment

Reduce processing costs through high-performance tools

With our high-performance reamers we provide higher cutting values quicker than the usual slow processes. Our range of high-performance drills is perfectly matched to the high-quality materials used in mould and die making.

Read more

Workshop equipment

Flexible clamping with the centring vice

The HER 1144 centring vice features versatile application possibilities. Be it for sinker EDM, for clamping electrode blanks or for clamping workpieces during light machining operations, this vice should not be missing from any workshop.

Read more

Workshop equipment

Centring vice - Clamping without pre-stamping

When using centring vices, it is often necessary to spend time and effort pre-stamping each individual workpiece in a separate work step using a stamping machine. Lack of stability in the clamping device is usually the reason why stamping machines are used.

Read more

Workshop equipment

Lifting equipment with innovation

A wide range of different lifting points, mostly coated in an array of eye-catching colours, are offered on the market in the field of lifting technology. The eye-catching colours often do more than you would suspect.

Read more

Workshop equipment

Hard machining in mould and die making

Hard machining plays a very important role in mould and die making, but is also considered a major challenge. In recent years, some progress has been made in this area with the development of milling cutters which are an alternative to time-consuming EDM and grinding and enable a process which can be faster, more precise and more economical.

Read more

Workshop equipment

Advantages of WZF milling cutters

With the specific requirements of mould and die making in mind, we have compiled a coordinated range for you comprising of rough and finish milling cutters as well as 3D torus and full-radius milling cutters for steel, aluminium, copper, and graphite.

Read more

Workshop equipment

EDM with dowel pin system

There are many systems on the market for clamping electrode blanks on electrode holders.

Read more

Workshop equipment

What do I have to consider when lubricating the ejectors?

High-quality lubrication of ejector pins is an important part of mould and die making. If certain things are taken into consideration, the service life of injection moulds can be significantly extended. An ejector lubricant must meet many requirements, which often makes it difficult to select the right product.

Read more

Workshop equipment

H 1000 - the multifunctional clamping system for mould making

With the H 1000 you will not only work quickly and efficiently but also with absolute precision and repeatability. The standard F parts are aligned and clamped where it matters for the mould function, i.e. in the guide holes.

Read more

Přihlásit

Jste již naším zákazníkem?

Pokud již máte již přístupové údaje na portál společnosti Meusburger, přihlaste se zde:

Zapomněli jste heslo?

Právě jsme Vám odeslali nově generované heslo, brzy je najdete ve své mailové schránce. Přejeme Vám úspěšný den.

Zadejte e-mailovou adresu.
Zašleme vám nové heslo.

Výběr shopu

Vyberte Váš stát

Pobočky