Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Vaše kontaktní osoba

Centrála Wolfurt
+43 5574 6706-0

Servis & podpora

Horké vtoky
+49 6204 6069-0

Regulační technika
+49 6293 9203-0

Dotazy, nápady, připomínky

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

Areas of application

Areas of application

Elements of the strip guide

Many stamping die components such as strip guiding are usually produced in small quantities, which is quite expensive and time-consuming. That is why using standardised components is a good option.

Read more

Areas of application

High-precision standard components for the modular concept

The modular concept in stamping dies has already been part of our standard practice for years. A universally usable basis die, also called a base set, is made into a customised stamping die with the help of slide-in die modules.

Read more

Areas of application

Vše o plynových pružinách

Choosing the right gas spring among the wide range of products currently available on the market is not easy. Often questions arise such as: How much power do I need? Is this the right size? What do I need to consider for installation or maintenance? And many more. This is exactly where we would like to support you and make it easier for you to choose the right gas spring in the future.

Read more

Areas of application

Comparison of guiding types used in die making

Here you will find the areas of application and characteristics of the different guiding elements used in die making.

Read more

Areas of application

SB-Stamping and forming die sets (spring-loaded guiding plate)

For very precise parts and large quantities.

Read more

Areas of application

SBH - Stamping and forming die sets (tunnel cut)

Ideal for prototypes and small series.

Read more

Areas of application

Attachments for transfer and large dies

With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.

Read more

Areas of application

Lifting and retaining elements for transfer and large dies

Our products from the group of lifting and retaining elements ensure reliable lifting and transporting of dies. The products are CE certified and therefore meet the highest safety standard.

Read more

Areas of application

Cutting elements for transfer and large dies

The quick-change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches. Alternatively, we also offer punch retainer plates for ISO 8020.

Read more

Areas of application

Active parts for transfer and large dies

In the product group of active parts there are various gauges for positioning the raw material as well as stamping and visual locator setting punches.

Read more

Areas of application

E 5622 Infeed guide

Infeed guide with adjustable width, fixed on both sides

Read more

Areas of application

Sliding elements for transfer and large dies

We offer different maintenance-free sliding elements in the following materials: bronze with solid lubricant, steel and steel with sintered sliding surface.

Read more

Areas of application

Guiding elements for transfer and large dies

In combination with the bronze sliding guide bush with solid lubricant, our guide pillar is ideally suited for applications in transfer and large die making. The guiding system is available in diameters from 40 to 100 mm.

Read more

Areas of application

Attachments

Through the use of our attachments you can save time and money from the design right through to the commissioning of the die.

Read more

Areas of application

Springs and accessories

To achieve the greatest design freedom possible within the die modules, suspension through the guiding unit is recommended. This also facilitates the installation and removal of the die modules.

Read more

Areas of application

High-precision guiding system for modules

A high-precision guiding system serves as the basis of the layout of die modules and is crucial for the quality of your stamped parts.

Read more

Areas of application

FASTENING AND ASSEMBLY ELEMENTS

For precision assembly and fastening of your die modules with repeatable accuracy, we offer standard components in different variations and sizes.

Read more

Areas of application

Innovative bending unit for optimal results

The E 5690 Bending unit TRIBMATE® EASY ROLLA™ exclusively available at Meusburger reduces follow-up operations to a minimum due to rolling friction! In addition, the free bearing rollers provide for unlimited stroke.

Read more

Areas of application

Active parts for die set monitoring

Increase process reliability during the stamping process with our precision control devices.This way, damage to the die and falsely stamped parts can be avoided.

Read more

Areas of application

Block-shaped strip guide, spring-loaded

We are constantly working on further developments with our customers in mind. That is exactly how we developed the following exclusive product in our die making range.

Read more

Přihlásit

Jste již naším zákazníkem?

Pokud již máte již přístupové údaje na portál společnosti Meusburger, přihlaste se zde:

Zapomněli jste heslo?

Právě jsme Vám odeslali nově generované heslo, brzy je najdete ve své mailové schránce. Přejeme Vám úspěšný den.

Zadejte e-mailovou adresu.
Zašleme vám nové heslo.

Výběr shopu

Vyberte Váš stát

Pobočky