Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

Публикации от пресата за нашата фирма

Вие се интересувата от нашата фирма и продуктите ни? Тогава сте на точното място.

Arno Gozzi
Head of Marketing

New products for hot runner and control systems

06.11.2019, Mould making Workshop equipment Control systems

Meusburger presents innovations in the field of hot runner and control systems. Under the PSG product brand, the number of versions of the smartFILL nozzle series has been expanded with a new focus. The range is perfectly complemented by the pneumatic and hydraulic operating unit for valve gate nozzles. In control systems, the combination of a VCON controller with the profiTEMP+ in one cabinet has been made possible.

The newly developed series focuses on melt guidance and ease of maintenance. With the very large variety of nozzle lengths, melt channel diameters and gate geometries, the smartFILL nozzle series is now also available in the large 4557 and the small 4019 versions. The nozzles are available in the variations smartFILL (slide seal), smartFILL Shot (screwed in) or smartFILL Shot Single (single application). They are not only suitable for processing technical and filled plastic types, but also for direct gating or gating to a cold runner. The new concept of heating right up to the injection point ensures a homogeneous temperature profile, which in turn guarantees highest component quality.

Further product highlights:

  • Fast and easy heater change thanks to spiral/wedge clamping
  • Small cavity distances possible due to small fitting dimension Ø19
  • Hot runner nozzles can be used for shot weights from 0.5 g up to 2,500 g
  • All gate types available: ring gate RT, DRT, DRT-L and valve gate NZ, DNZ, DNZ-L

Compact redevelopment

Compatible with the smartFILL nozzle series, the pneumatic (DP 53x63) and hydraulic (MH 24x55) operating units for valve gate nozzles are new in the range. With the pneumatic operating unit, the pin is opened and closed via the clamping plate using compressed air. Even with individual actuation of each nozzle, tight inside dimensions are possible for both units. This makes these operating units particularly suitable for use in conjunction with the 19 and 27 nozzle sizes in the smartFILL series.

Further product highlights:

  • Flange-mounted and cooled hydraulic operating unit (MH 24x55)
  • Precise pin positioning via a vernier scale, which results in hardly visible injection points and improved reproducibility of injection point quality
  • Valve pin secured against twisting as standard (MH 24x55)

All options in one cabinet

Achieve optimum injection moulding results through sequential control of the melt flow. During the opening or closing of the valve pin, it is possible to control the various pin positions hydraulically in staggered modes. For cascaded filling of injection moulded parts with several injection points, visible defects on moulded parts can be avoided this way.

Further product highlights:

  • Simple and inexpensive changeover from hydraulic hot runner systems to varioFILL advanced 
  • profiTEMP+ VCON: VCON controller can be combined with a hot runner control device in one cabinet
  • Integrated handling of temperature and cascade control
  • Intuitive touch screen operation

Обратно към прегледа на пресата

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Lia Klimmer

Lia Klimmer
Head of Department Communications

+43 5574 6706-1446

Имейл