In the recent product update, we were able to expand our range of plates and bars to more than 1,300 dimensions. In addition to numerous expansions, over 300 thicknesses were introduced for the first time for the material grades 1.1730, 1.2085 and 1.2312.
Преглед | Thickness |
---|
Width | Length | 10 | 20 | 25 | 30 | 40 | 50 | 60 |
---|
156
| 156 | • | • | • | • | • |
|
|
196 | • | • | • | • | • | | |
246 | • | • | • | • | • | | |
296 | | • | • | • | • | | |
196
| 196 | • | • | • | • | • | • | |
246 | • | • | • | • | • | • | |
296 | | • | • | • | • | • | |
396 | | • | • | • | • | • | |
246
| 246 | | • | • | • | • | • | |
296 |
| • | • | • | • | • | |
396 | | • | • | • | • | • | |
496 | | • | • | • | • | • | |
296 | 296 | | • | • | • | • | • | • |
396 | | • | • | • | • | • | • |
496 | | • | • | • | • | • | • |
396
| 396 | | • | • | • | • | • | • |
446 | | • | • | • | • | • | • |
496 | | • | • | • | • | • | • |
496 | 496 | | • | • | • | • | • | • |
Към онлайн магазина
към полето с новините