Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Screw plugs and components for core cooling made of steel and stainless steel

Screw plugs

E 20749
SCREW PLUG

  • Sealing even at large temperature differences
  • From stainless steel, with knurled and tapered thread

Онлайн-магазин

E 20767
SCREW PLUG

  • For reliable sealing in die casting moulds
  • From steel, with collar and copper sealing

Онлайн-магазин

CORE COOLING

E 21019 BAFFLE

  • For easy deflection of cooling circuits
  • From stainless steel, with knurled and tapered thread

Онлайн-магазин

E 21196 FOUNTAIN

  • Small installation space enables a minimum distance between the fountains
  • From stainless steel, without narrowing cross-section

Онлайн-магазин

TEMPERATURE REGULATION SOLUTIONS FOR MORE SAFETY

There is a risk of scalding already from a temperature of 55°C. Stay protected with the automatic safety hose couplers and the perfectly combinable IsoTemp® high temperature hoses for more safety at work.

AUTOMATIC SAFETY HOSE COUPLER

AUTOMATIC SAFETY HOSE COUPLER

  • Automatic locking when coupling
  • Simple and intuitive decoupling which can be done with one hand
  • Ideally suitable for high-temperature applications up to 200°C

Онлайн-магазин


IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

  • Insulation and protection against burns through integrated silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

Also available: E 21872 High temperature hose without silicone sheath

Онлайн-магазин

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

COMBO RECOMMENDATION

Back to overview