Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

MOULD BASES

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting.

F-Moulds

F-Moulds with pre-drilled guide holes are the reliable basis for precise and high-quality die casting moulds.

Онлайн-магазин

F 50 Cavity plate

F 50 Cavity plates

F 53 CAVITY PLATE WITH MILLED POCKET

F 53 CAVITY PLATE WITH MILLED POCKET

  • Pocket produced with highest precision and 100% inspected
  • Alignment edge for a fast and easy alignment

NF 2660 INSERT

NF 2660 INSERT

  • Machining allowance on all sides with finish cleared radii
  • Optimally coordinated to the F 53 Cavity plate with milled pocket
  • Material especially for die casting:  1.2343 ESU

Онлайн-магазин

Standard hole pattern and lever slots

Габарит

MEUSBURGER STANDARD HOLE PATTERN

The Meusburger standard hole pattern enables the introduction of a cooling hole between the guiding diameter and the screw hole.

Повече

CAVITY PLATE WITH LEVER SLOTS

CAVITY PLATE WITH LEVER SLOTS

The lever slots provide for a quick and easy removal of the cavity plates.

Повече

Counteracting the formation of burrs

A higher dimensional stability prevents burr forming: in order to meet the dimensional stability required in die casting especially wide risers are also available. In addition we offer a wide range of support pillars.

WIDE RISERS

WIDE RISERS

  • Wide risers reduce deflection and ensure an even more stable mould base

SUPPORT PILLAR

SUPPORT PILLAR

  • Coordinated to the Meusburger riser heights
  • The E 1513 offers a space-saving combination of support pillars and ejector set guiding

Онлайн-магазин

Back to overview