Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

Insulation boards

Create the best conditions for an ideal thermal insulation of your die casting moulds. In addition to a comprehensive range of standard insulation boards in different variations, we also offer custom-made boards machined as per drawing.

Изолационни плочи

INSULATION BOARD

  • Maximum precision through 0.02 mm parallelism
  • High-precision ground and available in the strengths 330 N/mm² and 600 N/mm²

Онлайн-магазин

Insulation boards (standard range)

STANDARD RANGE

  • Comprehensive standard parts range in different variations
  • Ready-to-use, pre-drilled insulation boards are easily installed on the mould.

Insulation boards (as per drawing)

AS PER DRAWING

Manufactured to your requirements.

MACHINING OPTIONS AT MEUSBURGER


E 1400, E 1402, E 1403,E 1405, E 1407, E 1408E 1420, E 1425, E 1440, E 1442E 1450
MaterialComposite material from resin bonded glass fibres and fillersComposite material from resin bonded glass fabricComposite material from glass-fibre reinforced, high insulation resin matrix
Density1.8 g / cm³1.9 g / cm³1.2 g / cm³
max. temperature230°C220°C200°C
Thermal conductivity (λ)0.18 W / mK0.19 W / mK0.09 W / mK
Compressive strength at 23°C330 N / mm²600 N / mm²100 N / mm²
Compressive strength at max. temp.110 N / mm²340 N / mm²80 N / mm²
Bending behaviour at 23°C200 N / mm²340 N / mm²150 N / mm²
Tensile strength at 23°C70 N / mm²300 N / mm²
Coefficient of linear expansion20 10-6 / K15 10-6/ K

 

 

Back to overview