Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

GUIDING AND CENTRING

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Водене стандартно

Водене стандартно

  • The only system on the market featuring two fitting diameters
  • From case-hardened steel

Онлайн-магазин


Елементи водещи плоски

  • Compensation of thermal expansion
  • Also usable for large dies
  • Robust design

Онлайн-магазин

Елементи водещи плоски

CENTRING

To compensate for the thermal expansion due to temperature differences in the die casting moulds we offer locks and centring units in different variations and sizes. Of course these are supplied ready-to-use and interchangeable as individual parts.

E 1304 TOP LOCK

E 1304 TOP LOCK

  • Installation through vertical machining from the split line face
  • Best wear resistance through the DLC coating
  • Available up to width 96 mm

Онлайн-магазин


E 1352 CENTRING UNIT

  • For highest centring accuracy
  • Easy introduction through round design
  • Best wear resistance through the DLC coating

Онлайн-магазин

E 1352 CENTRING UNIT

E 1306 FINE CENTRING UNIT

E 1306 FINE CENTRING UNIT

  • For high-precision centring tasks
  • Space-saving installation due to small fitting dimensions
  • Best wear resistance through the DLC coating

Онлайн-магазин


LOCATING RINGS, SHIMS AND THREAD INSERTS

Our perfectly coordinated range of locating rings, shims and thread inserts is ideally suited for your die casting needs.

LOCATING RING WITH NECK AND BORE

LOCATING RING WITH NECK AND BORE

  • E 1365: without screw holes
  • E 1367: with screw holes

E 1365 E 1367


E 2680 AND E 2682 SHIMS

  • For easy adjustment of the cavity plates with cleared split line faces
  • Round and rectangular plates with matching lengths and diameters
  • The rounded corners enable precise installation and prevent dirt accumulation

E 2680 E 2682

E 2680 AND E 2682 SHIMS

E 1516 THREADED INSERT FOR EJECTOR SET

E 1516 THREADED INSERT FOR EJECTOR SET

  • Replaces the thread that is usually too short in the ejector set
  • Coordinated to the thread size of the die casting machine
  • In 2 different variations with anti-rotation blocking

Онлайн-магазин


Back to overview