Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

EJECTORS AND CORE PINS

Different materials and heat treatments of our ejector pins and contour core pins enable optimal use in die casting moulds.

EJECTOR PIN FROM 1.2343, NITRIDED AND OXIDATION COATED

EJECTOR PIN FROM 1.2343, NITRIDED AND OXIDATION COATED

  • Oxidation coating improves mould service life and dry-running properties
  • Reduction of static and sliding friction
  • Suitable for operating temperatures up to 500°C


EJECTOR PIN FROM HSS 1.3343

  • Suitable for high mould temperatures thanks to best high-temperature resistance
  • High durability through low wear and high hardness ≈ 64HRC
  • Large selection available through wide product range

EJECTOR PIN FROM HSS 1.3343

CONTOUR CORE PINS FROM HOT-WORK STEEL

CONTOUR CORE PINS FROM HOT-WORK STEEL

  • Precise, through hardened core pins from hot-work steel 1.2344
  • No thickening on the shank - complete grinding after compression
  • With precise anti-rotation protection on the head


 

OVERVIEW OF EJECTOR AND CORE PINS FOR DIE CASTING

E 1740

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: round

Онлайн-магазин

E 1730

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: round, offset

Онлайн-магазин

E 1755

  • Material: 1.2343
  • Heat treatment: nitrided - oxidation coated
  • Shape: flat

Онлайн-магазин

E 17103

  • Material: HSS 1.3343
  • Heat treatment: through-hardened
  • Shape: round

Онлайн-магазин

E 1742

  • Material: 1.2343
  • Heat treatment: non-nitrided
  • Shape: round

Онлайн-магазин

E 1790

  • Material: 1.2344
  • Heat treatment: through-hardened
  • Shape: round, anti-rotation blocking

Онлайн-магазин

E 1750

  • Material: 1.2343
  • Heat treatment: nitrided
  • Shape: round, sleeve

Онлайн-магазин

Efficient finishing of ejector pins and core pins

The innovative GMT 6000 Cutting and grinding machine enables efficient finishing of  ejector pins, cutting punches, as well as many other components. In just one work step the workpiece is shortened with allowance and ground precisely to the desired length. The robust design of the machine guarantees exact length and angle tolerances with repeatable accuracy in consistent quality.

PRECISION CUTTING AND GRINDING MACHINE GMT 6000

  • Savings in costs and time by the combining of several work steps in one clamping
  • Efficient finishing of ejector pins, cutting punches, and many other parts
  • The stable design of the machine guarantees exact length and angle tolerances as well as vibration free working

Онлайн-магазин


Back to overview