Micro mould – Your standard parts solution in the area of micro injection moulding
The ready-to-use mould bases for micro injection moulding have been especially designed for use in Babyplast machines and can be configured and ordered flexibly and easily.
Read moreOur mould bases for injection moulding
Benefit from Meusburger mould bases as the optimal foundation for your injection mould.
Read moreSliding core mould – your ideal solution for complex components
Sliding core moulds are usually the best and only way to produce complex plastic parts. They are used for injection moulding or die casting parts with undercuts along the entire circumference.
Read moreChange mould – Change inserts quickly and easily
Thanks to the special change system with positioning wedges, the inserts can be changed quickly and easily with repeatable accuracy.
Read moreHot runner systems Mould bases
FH reference customers
Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read moreHot runner systems Mould bases
FH Hot runner mould
The FH hot runner mould is another step towards standardisation in the hot runner sector. The complete mould base including hot runner manifold can be customised with just a few clicks and shipped shortly thereafter as just one order and in the usual high quality.
Read moreMachining Mould bases Plates and bars
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreMachining Mould bases Plates and bars
Material grades
Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide.
Read moreCavity plates with lever slots and alignment edge
Through an ingenious system of lever slots, the plates can be quickly removed from the mould base without visible trace.
Read moreStandard hole pattern
Meusburger sets benchmarks for mould making in Europe.The systematic coordinated hole pattern provides a continuous system from the smallest through to the biggest mould base.
Read moreTop quality and precision
Our high-quality standard parts form the reliable basis for your mould making projects. From the raw materials to the final inspection of the end products – this is how we establish our high-quality standards step by step.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read more