Кошница {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Артикул   Смяна на кошницата

Забележка

Снимка Артикул Брой Единична цена Обща цена Обща цена с намалението
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Цена по запитване {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване
Обща цена без ДДС:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Цена по запитване

Влезте в регистрацията си, за да задвижите поръчката.

Attachments for transfer and large dies

With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.

Centring units

The E 5304 and E 5305 Centring units enable exact centring and alignment of the upper and lower part.

E 5304 Centring unit, type A
  • Exact height adjustment possible with the shim
  • Optimal wear protection through case-hardened version with ≈ 60 HRC
E 5305 Centring unit, type B
  • Exact height adjustment possible with the shim
  • Optimal wear protection through case-hardened version with ≈ 60 HRC
  • Space-saving installation through flattening on both sides

Centring bolts

 

Centring bolts are used for exact positioning of components in the die. The case-hardened version with ≈ 58 HRC offers optimum wear protection.

Spacer plate and spacer

The toothed spacer plate is ideally suited for exact height adjustment of the upper and the lower part. The shift per tooth varies the height by 0.02 mm.

Fitting key

Fitting keys are used for absorbing shear forces. They are therefore ideally suited for the support and positioning of die components.

Back to overview