Meusburger

New items

EDM with system R

EDM clamping equipment now also with system R for use with your existing system

NEW IN RANGE:

  • HER 1212 Adjustable electrode holder, square
  • HER 1232 Electrode holder for collet chucks ER32
  • HER 3530 Quick-action clamping chuck with hand chuck
  • HER 2410 3D feeler with carbide tip
  • HER 2530 Plug gauge for aligning and checking the quick-action clamping chucks

Online Shop

MATCHING PRODUCT:

  • HER 1910 Clamping spigot R
Online Shop

Expansion of the range of EDM electrodes

V 91571 HEAD ELECTRODES NOW AVAILABLE IN COST-EFFECTIVE SETS

  • Savings on the purchase of sets of 12, 25 and 50 for head sizes 15x15 mm or 25x25 mm

Online Shop

TUBE ELECTRODES

  • V 932XX tube electrodes from copper and brass now also available in length 400 mm
Online Shop

High-quality hammers

NEW IN RANGE:

  • V 22020 Machinist's hammer with robust hickory handle and nylon protective sleeve
  • V 22040 Non-rebound mallet with exchangeable nylon inserts
  • V 22060 Copper hammer with robust hickory handle

    Online Shop

    THL 100 Permanent lifting magnet

    In addition to the existing sizes 250, 500 and 1,000 kg, a light and compact model with a lifting capacity of up to 100 kg is now available

    HOW YOU BENEFIT:

    • Suitable for lifting flat and round material
    • Easy operation by means of a hand lever
    • High lifting capacity through neodymium magnets

      Online Shop

      HPO 4400 Magnetic clamping ball

      The rotatable and swivelling magnetic clamping ball enables clamping in an ergonomically optimal working position

      HOW YOU BENEFIT:

      • The magnet can be switched on and off for fixing and positioning of the parts
      • Easy positioning of the ball which is then held in position by stick-slip effect
      • Safe clamping through permanent magnet with a holding force of 80 N / cm2

        Online Shop

        GESG 1200 Straight grinder, electric

        Straight grinder in slim design, easy to handle, for large work areas

        HOW YOU BENEFIT:

        • Exact concentricity through precision collet
        • Adjustable speed which remains constant even under load
        • Push button-actuated spindle lock for easy tool change

          Online Shop

          V 76550 Cylinder brushes

          HOW YOU BENEFIT:

          • Enable easy cleaning and deburring of holes
          • Universally usable through availability in different materials and diameters
          • Also suitable for polishing when used with diamond compounds

            Online Shop

            H 20100 Clamping plate with 20 mm grid

            With the new clamping plate with 20 mm grid we offer you additional options to clamp your workpieces quickly with absolute precision and repeatable accuracy.

            HOW YOU BENEFIT:

            • Flexible clamping of workpieces through 20 mm hole grid
            • You can save time during set-up on the machine due to high-precision alignment edges
            • Easy installation of the clamping plate, with repeatable accuracy – also on the existing H 1000 Clamping system

              Online Shop

              Cutting data calculator

              Now also for indexable insert tools

              HOW YOU BENEFIT:

              • Automatic calculation of cutting data for indexable insert tools
              • Dynamic cutting data calculation through scrollbar for values in the graphics
              • Calculation of average chip thickness as a function of the feed rate

                Cutting data calculator

                Wide range of compressed air equipment

                GDZB 2200 COMPACT AIR BLOW GUNS

                HOW YOU BENEFIT:

                • Compact design through innovative fitting of the plug
                • With Venturi valve for higher pressure
                • Optimal in conjunction with safety hose couplers

                  Online Shop

                  SAFETY HOSE COUPLERS WITH VARIOUS FITTINGS

                  HOW YOU BENEFIT:

                  • Automatic ventilation before disconnection
                  • Easy handling by pressing the push button just once
                  • Prevent whipping effect of the hose when unplugging the coupler

                      Online Shop

                      AIR HOSES IN STRAIGHT OR COILED VERSION

                      HOW YOU BENEFIT:

                      • Safe use through abrasion-resistant, multi-layer hose
                      • Easy handling through coiled hose or flexible, straight air hose
                      • Can be cut to length or purchased in length 10 m equipped with safety hose couplers

                          Online Shop

                          V 76905 Natural-grit diamond compound, Basic

                          HOW YOU BENEFIT:

                          • Universally usable natural-grit diamond compound
                          • High material removal rate through grit with high cutting performance
                          • Alcohol-based for easy, residue-free removal

                            Online Shop

                            High-pressure clamping equipment

                            HWS 500 MECHANICAL HIGH-PRESSURE MACHINE VICE

                            HOW YOU BENEFIT:

                            • High stability through monoblock body from GGG-70 ductile cast iron
                            • Highest precision through hardened and ground slides
                            • Accuracy of 0.01 mm in clamping repeatability

                              Online Shop

                              HWS 650 AND HWS 600 HIGH-PRESSURE MECHANICAL VICES

                              HOW YOU BENEFIT:

                              • Compact, stable monoblock bodies from GGG-70 which maintain their length
                              • Easy to clean through fully enclosed spindle and additional side window
                              • Accuracy of 0.01 mm in clamping repeatability

                                  Online Shop

                                  • On the HWS 600 all surfaces are ground with a parallelism of 0.02 mm, it is therefore ideal for horizontal and vertical machining

                                  Online Shop

                                  Indexable insert tools

                                  Profit from our perfectly coordinated range of tool carriers and indexable inserts for die and mould making

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  New product group 'Protective equipment'

                                  Safety first! Our new product range 'protective equipment' enables a simple selection of daily required protective equipment.

                                  You can find the entire range and further information in our brochure and online shop

                                  Online Catalogue

                                  lubricant and Corrosion protection with H1-food-safe approval

                                  • VGI 250S Lubricant and release agent usable up to 250°C
                                  • VGS 70 FD Food-safe anti-corrosive

                                  Online Catalogue

                                  General purpose workshop cleaner concentrate

                                  HOW YOU BENEFIT:
                                  • High active substance concentration allows a mixing ratio up to 1:200
                                  • Temporary corrosion protection through special additives
                                  • Biodegradable and compatible with oil separators

                                  Online Catalogue

                                  Measuring equipment for data transmission

                                  Easy creation of measurement reports through data transmission
                                  via wireless or USB connection

                                  New in range:

                                  • Data cable and wireless system for easy and error-free data transmission
                                  • Digital callipers and external micrometres with data output
                                  • Digital dial indicators with tolerance display

                                  Online Catalogue

                                  Precision and counting scales

                                  • Precision scales for determination of part quantity and weight
                                  • Readability from 0.001 g

                                  Online Catalogue

                                  Edge finders

                                  HOW YOU BENEFIT:
                                  • Mechanical edge finder with high probing accuracy for easy probing of workpiece edges
                                  • Digital 2D and 3D edge finders for determination of the zero point of a workpiece and hole centres
                                  • LED signal lights up during contact with metal surfaces

                                  Online Catalogue

                                  E 2175 Quick adapter for leak test

                                  Now available for hole diameter 10 mm

                                  HOW YOU BENEFIT:

                                  • For fast detection and locating of leaks on inserts and cavity plates
                                  • Easy fixing in cylindrical cooling holes
                                  • Slim design allows for minimal distance between holes

                                  Online Catalogue

                                  Easy Lap set

                                  For surface finishing of small and difficult to access areas

                                  HOW YOU BENEFIT:

                                  • Good surface quality through uniform contact on the workpiece surface
                                  • Ideally suited for use with filing machines through plastic insert
                                  • Various polishing stone qualities in range

                                  Online Catalogue

                                  Premium air file, heavy-duty

                                  HOW YOU BENEFIT:
                                  • Precise and gentle work through extremely low vibration levels
                                  • Slim and convenient design through maximum stability
                                  • Easy and fast operation through slide valve

                                  Online Catalogue

                                  Storage case for devices

                                  HOW YOU BENEFIT:
                                  • Perfect protection for ultrasonic or micro motor devices
                                  • Adjusted foam inserts guarantee a secure hold and arrangement in case

                                  Online Catalogue

                                  Files

                                  New in range:
                                  • Premium diamond files in small dimensions for hard materials
                                  • High quality Swiss pattern files with excellent cutting performance and long service life
                                  • Precise sanding files in different shapes and with high material removal rate

                                  Online Catalogue

                                  Set of micro screwdrivers

                                  HOW YOU BENEFIT
                                  • Flat screwdrivers for adjusting of marking stamps E 2400 – E 2450
                                  • Fast screwing and transferring of high torque through ergonomically shaped handle
                                  • Interchangeable and anti-rotation protected through positive-locking blade

                                  Online Catalogue

                                  Precision gauge tapes

                                  HOW YOU BENEFIT:
                                  • Wide range of application through thicknesses of 0.01 – 1.00 mm
                                  • Practical wall holder for 15 precision gauge tapes enables easy handling and clear arrangement
                                  • Easily interchangeable precision gauge tapes

                                  Online Catalogue

                                  Hand stamps

                                  New in range:
                                  • V 28880 Hand stamps for material marking
                                  • V 28840 Interchangeable steel type kit: holder and 100 stamps in set
                                  • V 28800 Hand stamps for marking with numbers and letters

                                  Online Catalogue

                                  Electrode holders

                                  Centring chuck for electrodes

                                  HOW YOU BENEFIT:
                                  • Easy clamping of blanks sawn on all sides
                                  • Exact electrode positioning through pull-down function by means of oscillating jaws
                                  • Low material loss through clamping height < 6 mm
                                  Further innovations:

                                  Electrode holder with collet chucks ER 16 or ER 40 appropriate for ITS 50 for the clamping of cylindrical electrodes of ø 1 – 26 mm

                                  Holder for easy clamping of embossed electrodes

                                  Online Catalogue

                                  EDM electrodes

                                  Threading electrode out of tungsten copper

                                  • Minor electrode wear during the machining of carbide
                                  Copper electrodes with system and multi-hole pattern
                                  • Cost-saving through additional sizes and correspondingly less electrode waste
                                  • High repeatable accuracy and guaranteed anti-rotation protection through precise mating holes

                                  Online Catalogue

                                  High-precision measuring equipment in Meusburger design

                                  Discover the new Meusburger line of measuring equipment

                                  Online Catalogue

                                  Hand tools for daily use

                                  Hand tools for daily use

                                  New:
                                  pliers, screwdrivers and cranked hexagon screwdrivers with ballpoint

                                  Online Catalogue

                                  Accessories for centring vices

                                  Accessories for centring vices

                                  Torque wrenches and clamping shoes matching our HWS 400 and HWS 402 Centring vices

                                  Online Catalogue

                                  Expansion of the range of threading tools

                                  Expansion of the range of threading tools

                                  Tried and trusted HSS-E taps now also for inch G1“ and fine thread M24x2

                                  Online Catalogue

                                  High-performance milling cutters for graphite

                                  High-performance milling cutters for graphite

                                  New in range:
                                  carbide 3D torus and full-radius milling cutters to Ø 12 mm

                                  Online Catalogue

                                  New Items - Surface finishing equipment

                                  • Premium lamps
                                  • Micro motor
                                  • Air grinders

                                  more

                                  New Items - Cutting tools

                                  • Milling cutters for aluminium
                                  • Milling cutters for steel

                                  more

                                  New Items - Assembly Equipment

                                  • Circlip pliers
                                  • V 34000 Hexagon socket wrench
                                  • V 20420 Hose and pipe cutter

                                  more

                                  New Items - Erosion Accessories

                                  • Alignment tools for EDM
                                  • Quick-action clamping chucks and adapters

                                  more

                                  Instant adhesives

                                  • Different single-component adhesives for bonding of almost all technical materials
                                  • Very fast curing of the adhesive bonding
                                  • Resistant against chemical influences and temperatures to 120 °C
                                  Online Catalogue

                                  HWS 400 and HWS 402 Centring vice

                                  HWS 400 and HWS 402 Centring vice
                                  • Easy and reliable clamping without pre-stamping of the work piece
                                  • Best repeatability and centring accuracy
                                  • Ideal for clamping of unmachined parts and machined workpieces
                                  Online Catalogue

                                  E 21751 Quick adapter for leak test

                                  • For fast detection and locating of leaks on inserts and cavity plates
                                  • Easy fixing in cylindrical cooling holes
                                  • Slim design allows for minimal distance between holes
                                  • Available as E 2175 Set in a practical storage case
                                  Online Catalogue

                                  Demagnetiser

                                  • Ensures quick and easy demagnetisation
                                  • 100% duty cycle enables permanent use in measuring rooms, workshops and production lines
                                  • Perfect for the demagnetisation of plates, punches, dies and tools
                                  Online Catalogue

                                  Permanent lifting magnet

                                  • Suitable for lifting flat and round parts
                                  • High lifting capacity through neodymium magnets
                                  • Easy operation by means of a hand lever
                                  • Reliable protection against unintended deactivation
                                  Online Catalogue

                                   

                                  Carbide milling cutters for hard machining, graphite and copper

                                  • Wide range of carbide milling cutters from diameter 0.2 mm
                                  • Available as full-radius and torus milling cutters, both with robust, precision-ground cutting edges
                                  • Perfect concentricity through extremely tight tolerances, in the µ range, on the diameter, the shank and the corner radius
                                  Online Catalogue

                                  HWS 120 and HWS 122 Clamping claws

                                  • Easy clamping of plates and other workpieces via thread or T-groove
                                  • The compression piece and the counterholder are permanently attached to the clamping claw
                                  • Two clamping surfaces - for covering various applications and clamping heights

                                  Clamping accessories

                                  • Standard parts for clamping via thread or T-groove
                                  • Wide range of screws, nuts and T-nuts   
                                  • The HWS 9010 T-bolt set is compatible with our HWS 110 and HWS 122
                                  Online Catalogue

                                  Electrode holders

                                  • High-quality electrode holders in 3 different material grades
                                  • Various versions, especially adjusted for our large range of electrodes
                                  • Compatible with the ITS-50 clamping system
                                  Online Catalogue

                                  VTP 50 Engineer's blue

                                  • Enables the exact matching of split line faces and sealing faces
                                  • High contrast due to special pigments
                                  • Pump dispenser for clean and easy handling
                                  Online Catalogue

                                  WZB 30213 HSS drill, DIN 338

                                  • High fracture resistance due to the robust design to DIN 338
                                  • Long life and high processing safety due to TiN coating
                                  • Also available in a set - 24 drills from 1 to 10 mm including core hole drills for threads M4 to M12
                                  Online Catalogue

                                  V 28440 Slide hammer kit

                                  • Enables easy extraction of dowel pins, e.g. of our E 1303, or of inserts with female threads
                                  • Available in a set including 6 different adapters for threads M3 to M12
                                  • Includes 2 sliding bars (in 2 different lengths) for use in difficult to reach areas
                                  Online Catalogue

                                  Sets of polishing stones

                                  • Various grit sizes of the same polishing stone in a set
                                  • Ideal for comparing the various grit sizes
                                  • High-quality and available from stock
                                  Online Catalogue