Meusburger

WZF – Milling cutters

Here you can find a wide range of carbide rough milling cutters for several materials like steel, aluminum, non-ferrous metals, copper and graphite.

Meusburger technical tip

HPC milling cutters

A universal high-performance tool, no vibrations, very good surfaces, high cutting performance and feeds for a long service life.

Meusburger- the competent partner for your milling needs.

More technical tips » 


VHM Schruppfräser

Carbide rough milling cutters

  • High cutting performance despite low power consumption
  • Optimal chip removal of short chips
  • Higher quality of workpiece surface due to new type of rough ing profile
  • Reduced vibrations due to different helix angles 30/32°
  • Collision protection by offset neck
  • Cutting edge geometry for plunge milling

Online Shop »


VHM Schrupp- und Schlichtfräser

Carbide rough and finish milling cutters

  • Different spiral angles 35/38° allow for high feeds despite reduced vibrations
  • Top-quality workpiece surfaces and long service life
  • Collision protection by offset neck
  • Cutting edge geometry for plunge milling

      Online Shop »


      VHM Schlichträser

      Carbide finish milling cutters < 1600 N/mm²

      • Especially for fine finishing
      • Stable cores combined with flutes with non-uniform pitch or different spiral angles for high feeds and long service life
      • Collision protection by offset neck
      • Cutting edge geometry for plunging down to milling depth

          Online Shop »


            VHM Schlichtfräser

            Carbide finish milling cutters 40–63 HRC

            • Special geometries for time and cost-saving hard milling
            • Made of special carbide featuring extreme toughness despite its hardness
            • Heat-resistant multilayer coating
            • Cutting edge geometry for plunging down to milling depth

                Online Shop »


                VHM 3D Fräser

                Carbide 3D milling cutters

                • Especially for high requirements in die and mould making
                • Ball nose with constant cutting angle and continuous spiral for high wear protection
                • Collision protection by offset neck

                  Online Shop »


                  VHM Fräser für gehärteten Stahl bis 63HRC

                  Carbide milling cutters for hardened steel up to 63HRC

                  • Carbide milling cutters from diameter 0.2 mm
                  • With robust, precision-ground cutting edges
                  • Perfect concentricity through extremely tight tolerances in the μ range on the diameter, the shank and the corner radius

                    Online Shop »


                    VHM Schrupp- und Schlichtfräser für Aluminium

                    Carbide rough and finish milling cutters for aluminium

                    • For slotting, roughing and finishing in aluminum and aluminum alloys
                    • Also suitable for long-chipping materials, plastics and non-ferrous metals (copper)
                    • Rough / finish milling cutters in four different lengths up to 5xd

                      Online Shop »


                      VHM Torus und Vollradiusfräser für Kupfer

                      Carbide torus and full-radius milling cutters for copper

                      • Wide range of carbide milling cutters for copper and aluminium
                      • Available as full-radius and torus milling cutters, both with precision-ground and polished cutting edges
                      • Perfect concentricity through extremely tight tolerances in the μ range

                        Online Shop »


                        VHM Fräser für Graphit

                        Carbide milling cutters for graphite

                        • Wide range of carbide milling cutters, from diameter 0.2 mm, for machining graphite electrodes for die and mould making applications
                        • Long life through diamond coating
                        • Perfect concentricity through extremely tight tolerances in the μ range on the diameter, the shank and the corner radius

                          Online Shop »