Meusburger

Consumables – Releasing

Release agent for easy demoulding in the plastic processing industry.

The safety data sheets are available for you in the download area: Safety data sheets – Consumables


VRT 130 – Release agent usable up to 130°C

All-purpose release agent for the processing of thermoplastics, thermosetting plastics and elastomers. The silicone-free, high quality mixture from purely natural oils offers excellent separating and sliding properties and ensures safe demoulding of injection moulded or blow moulded plastic parts.

  • Silicone-free
  • Usable up to +130°C
  • Excellent sliding and separating properties
  • Can be printed on, glued or painted
  • Non spreading
  • Ubiquitous application

          Product description
          Multifunctional, silicone-free release agent from purely natural oils, with excellent sliding and separating properties and very high temperature resistance.

          Recommendation for use 
          Shake can well before use.
          Spray from a distance of 25cm.

          Online Shop »