Meusburger

Consumables – Lubricating

Here you can find a large range of high-performance lubricants and coolants for all kinds of use in die and mould making.

The safety data sheets are available for you in the download area: Safety data sheets – Consumables


VGI 300 – Fully synthetic inert grease without PTFE, usable up to 300°C

Solid-free high-temperature grease for lubricating ejectors, slides and ejection units in die and moulds that require tight tolerances and must endure very long relubrication intervals. Due to the extremely thin high-performance lubrication oil film, the grease won‘t be transported to the injection moulded part by the ejectors.

  • Usable up to 300°C
  • Does not contain any solid lubricants
  • Suitable for tight tolerances
  • High shot rate without having to relubricate
  • Usable on visible parts
  • InS-H1 approved

          Online Shop »

          VGI 260 – Fully synthetic inert grease with PTFE, usable up to 260°C

          High-temperature grease with PTFE solid lubricants, suitable for the longer term lubrication of any sliding pairs used in die and mould making that are subject to extreme conditions such as a chemically aggressive environment, high pressure or high temperature and must endure very long relubrication intervals.

          • Usable up to 260°C (temporarily up to 280°C)
          • High content of PTFE solid lubricants
          • Extreme pressure resistance
          • High shot rate without having to relubricate
          • Usable on visible parts
          • InS-H1 approved

                  Online Shop »

                  VGS 180 – Fully synthetic high-performance grease usable up to 180°C

                  Versatile high-performance grease for injection tools with highest demands. Ideal for lubricating ejectors, sliders and pillar guides as well as all moving and sliding die and mould components.

                  • Usable up to 180°C (temporarily up to 200°C)
                  • Excellent texture and temperature behaviour
                  • High corrosion protection
                  • High wear protection
                  • Forms no solid residues
                  • Long-term lubrication

                      Online Shop »

                        VGM 160 – High-performance technical grease usable up to 180°C

                        High-performance grease for universal application in injection moulds and stamping dies. Ideal for lubricating moving and sliding components and for servicing machines and facilities.

                        • Usable up to 180°C
                        • Forms no solid residues
                        • High corrosion protection
                        • Excellent texture and temperature behaviour
                        • Long-term lubrication
                        • 100% water-resistant

                                    Online Shop »

                                    VGM 160 S – High-performance spray grease usable up to 160°C

                                    High-performance versatile spray grease for injection moulds and stamping dies. Ideally suited for lubricating ejectors, sliders and guides and for servicing machines and facilities. After applying the spray grease quickly penetrates areas difficult to access.

                                    • Usable up to 160°C
                                    • Forms no solid residues
                                    • High corrosion protection
                                    • Excellent resistance to media
                                    • High adhesive capacity
                                    • Outstanding wear protection and pressure resistance

                                              Online Shop »

                                              VGS 160 FD – High-performance food-safe grease usable up to 160°C

                                              High-performance versatile food-safe grease. Ideally suited for lubricating ejectors, pillars, sliders and all other movable and slidable components embedded in injection moulds and stamping dies.

                                              • Usable up to 160°C (temporarily up to 180°C)
                                              • Extremely pressure resistant
                                              • Superior anti-wear and anti-corrosion properties
                                              • Resistant to hot soapy water
                                              • Classified physiologically harmless
                                              • NSF-H1 approved

                                                        Online Shop »

                                                        VAP 1000 – White assembly paste

                                                        All-purpose paste for mounting highly stressed screw and plug connections and for lubricating extremely stressed gliding points. Protects against fitting and fretting corrosion. Loosens tight screws and sprues after long idle state.

                                                        • Dry lubrication up to 1400°C
                                                        • Prevents galling and fretting
                                                        • Contains neither toxic nor metallic substances
                                                        • White coloured solid lubricants
                                                        • Extremely pressure resistant
                                                        • Resistant to hot water, acids and alkali
                                                        • NSF-H1 approved

                                                                    Online Shop »

                                                                    VTP 50 – Engineer´s blue

                                                                    Paste for checking the flatness and congruence of split line faces and sealing faces in die and mould making. The special pigments incorporated into the paste provide a high contrast enabling easy and precise bluing.

                                                                    • Pump dispenser enabling easy handling
                                                                    • Exact checking, even of complex geometries
                                                                    • High contrast through special pigments
                                                                    • Usable up to 50°C

                                                                          Online Shop »

                                                                          VLS 250 – Fully synthetic high-performance oil usable up to 250°C

                                                                          For lubricating and reducing the wear of ejectors, sliders and guides in injection moulds and stamping dies for which oil lubrication is preferred. Example: ball bushings.

                                                                          • Usable up to 250°C
                                                                          • Paramount wear protection
                                                                          • Low friction value
                                                                          • Adhesive additives prevent dripping
                                                                          • Outstanding penetration capacity
                                                                          • Chemically stable
                                                                          • Excellent corrosion protection
                                                                          • EP-additives

                                                                                        Online Shop »

                                                                                        VLS 175 – Fully synthetic lubricant with PTFE

                                                                                        For multiple applications in die and mould making. For lubricating and minimising wear on all kinds of slides, ejectors, guiding and sliding elements. For even the tightest tolerances. The micro-fine PTFE provides guiding elements with excellent sliding properties which ensure good emergency operating features even in the case of dry lubrication.

                                                                                        • Usable up to 175°C
                                                                                        • High PTFE content
                                                                                        • Outstanding penetration capacity
                                                                                        • High wear protection
                                                                                        • High corrosion protection
                                                                                        • EP-additives
                                                                                        • Chemically stable

                                                                                                                Online Shop »

                                                                                                                VMM 4 – High efficiency multi oil

                                                                                                                For lubricating, protecting and maintaining mechanical and precision parts. For dismantling stiff and corrosive components, screw connections and mechanisms. To block out water in mechanical and electric appliances.

                                                                                                                • Usable up to 120°C
                                                                                                                • Lubricant and corrosion protection
                                                                                                                • Rust dissolver and dismantling aid
                                                                                                                • Contact spray
                                                                                                                • Very good penetration capacity
                                                                                                                • Anti-resin forming and silicone-free
                                                                                                                • High coverage and economical
                                                                                                                • Water-repellent

                                                                                                                                                    Online Shop »

                                                                                                                                                    VKS 35 – High-performance cutting oil

                                                                                                                                                    Universally usable cutting oil for thread cutting, thread forming, drilling and reaming as well as for stamping and deep drawing. The high-quality mixture increases the service life of tool and prevents the formation of built-up edges and galling.

                                                                                                                                                    • Increases the service life of tools
                                                                                                                                                    • Reduces wear and prevents the formation of built-up edges
                                                                                                                                                    • For high-quality surfaces and high dimensional accuracy
                                                                                                                                                    • Suitable for tool steel and tempered steel
                                                                                                                                                    • EP additives ensure the high load carrying capacity of the lubricating film
                                                                                                                                                    • Chlorine and silicone-free

                                                                                                                                                                                                Online Shop »

                                                                                                                                                                                                VZB 10 – Bottle with brass nozzle