Meusburger

Consumables – Adhesive bonding

Wide range of anaerobic adhesives for the locking and sealing of threaded joints and for the bonding of joined parts, as well as instant adhesives for bonding most technical materials

The safety data sheets are available for you in the download area:

Safety data sheets – Consumables


Information and Instructions VBA Adhesives

Anaerobic adhesives are used primarily for maintenance and servicing in mechanical engineering and metal construction. Their easy and clean application and their outstanding resistance to high temperatures and chemicals are typical features of anaerobic one-part adhesives.

Read more »


VBA 2M43 – Threadlocker, medium strength

Medium strength, anaerobic one-part adhesive for locking and sealing metallic screw joints that have to be disassembled using manual tools. After the setting process inside the thread is completed, the solvent-free adhesive will permanently protect the joint against loosening and rust.

  • Permanent locking and sealing
  • Usable up to 150°C
  • For threads up to M36 and gaps up to 0.25mm
  • Can be disassembled using manual tools
  • Vibration and impact resistant
  • Can be used on passive materials
  • No labelling required

                    Online Shop »

                    VBA 2M70 – Threadlocker, high strength

                    High strength, anaerobic one-part adhesive for locking and sealing metallic screw joints that are subject to high stress and don‘t have to be disassembled using manual tools. After the setting process inside the thread is completed, the solvent-free adhesive will permanently protect the joint against loosening and rust.

                    • Permanent locking and sealing
                    • Usable up to 150°C
                    • For threads up to M20 and gaps up to 0.15mm
                    • High temperature required for disassembly
                    • Vibration and impact resistant
                    • Can be used on passive materials
                    • No labelling required

                                      Online Shop »

                                      VBA 6M03 – Retaining compound, high strength and low viscosity

                                      High strength, anaerobic one-part adhesive for glueing in metallic bushes and bearings that are subject to high stress, with a very small gap. The adhesive is solvent-free, heat resistant and resistant to chemicals. After the setting process is completed, it forms a high strength bond in the gap ensuring that the components - even if they are slightly oily - are permanently fixed.

                                      • Permanent bonding, that can be removed only when subject to high temperatures
                                      • Usable up to 175°C
                                      • For threads up to M12 and gaps up to 0.15mm
                                      • Also tolerates slightly oily components
                                      • High resistance to chemicals
                                      • Vibration and impact resistant

                                                  Online Shop »

                                                    VBA 6M48 – Retaining compound, high strength and medium viscosity

                                                    High strength, anaerobic one-part adhesive for glueing in metallic bushes and bearings that are subject to high stress. The adhesive is solvent-free, heat resistant and resistant to chemicals. After the setting process is completed, it forms a high strength bond in the gap ensuring that the components - even if they are from passive materials - are permanently fixed.

                                                    • Permanent bonding that can be removed only when subject to high temperatures
                                                    • Usable up to 175°C
                                                    • For threads up to M20 and gaps up to 0.15mm
                                                    • High resistance to chemicals
                                                    • Vibration and impact resistant
                                                    • Can be used on passive materials

                                                                        Online Shop »

                                                                        VBA 5M42 – Thread sealant, medium strength and medium viscosity

                                                                        Medium strength, anaerobic one-part adhesive for sealing fine metallic threaded joints such as joints used for hydraulic, pneumatic or temperature regulating systems, up to burst pressure. The adhesive/sealant is solvent-free and resistant to chemicals. After the setting process is completed, it forms a strong bond ensuring that the components are permanently sealed.

                                                                        • Permanent sealing up to burst pressure
                                                                        • Usable up to 150°C
                                                                        • For threads up to M36 and gaps up to 0.18mm
                                                                        • The connection can be disassembled using manual tools
                                                                        • High resistance to chemicals
                                                                        • Vibration and impact resistant
                                                                        • No labelling required

                                                                                            Online Shop »

                                                                                            VBA 5M77 – Pipe sealant, medium strength and high viscosity

                                                                                            Medium strength, anaerobic one-part adhesive for sealing all kinds of metallic threaded joints up to burst pressure. The adhesive/ sealant is solvent-free and resistant to chemicals. After the setting process is completed, it forms a strong bond ensuring that the components are permanently sealed.

                                                                                            • Permanent sealing up to burst pressure
                                                                                            • Usable up to 150°C
                                                                                            • For threads up to R3“/M80 and gaps up to 0.25mm
                                                                                            • High resistance to chemicals
                                                                                            • Vibration and impact resistant
                                                                                            • The connection can be disassembled using manual tools

                                                                                                              Online Shop »

                                                                                                              VBC 4M01 – Instant adhesive, universal

                                                                                                              Universally applicable single-component adhesive for easy bonding of almost all materials. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly to a high strength and heat resistant bond.

                                                                                                              • Universal application for many materials
                                                                                                              • High strength and heat resistant bonding
                                                                                                              • Usable at up to 120°C
                                                                                                              • Resistant against chemical influences
                                                                                                              • Very fast curing

                                                                                                                                Online Shop »

                                                                                                                                VBC 4M06 – Instant adhesive, low viscosity

                                                                                                                                Low viscosity single-component adhesive for easy bonding primarily for plastics, elastomers, and metals. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly to an ultra thin, high strength and heat resistant bond.

                                                                                                                                • Extremely thin adhesive film for smallest adhesive gaps
                                                                                                                                • High strength and heat resistant bonding
                                                                                                                                • Usable at up to 120°C
                                                                                                                                • Resistant against chemical influences
                                                                                                                                • Very fast curing

                                                                                                                                            Online Shop »

                                                                                                                                            VBC 4M54 – Instant adhesive, paste-like

                                                                                                                                            Gel-like single-component adhesive for easy bonding primarily of plastics such as EPDM and Viton, but also of metal and porous materials. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly to a high strength and heat resistant bond.

                                                                                                                                            • Paste-like consistency enables optimum gap bridging
                                                                                                                                            • High strength and heat resistant bonding
                                                                                                                                            • Usable at up to 120°C
                                                                                                                                            • Resistant against chemical influences
                                                                                                                                            • Very fast curing

                                                                                                                                                                Online Shop »

                                                                                                                                                                VBC 4M80 – Instant adhesive, impact resistant

                                                                                                                                                                Black single-component adhesive for easy bonding primarily of metals and plastics exposed to high loads. The solvent-free instant adhesive fixes the adhering components in seconds and hardens very quickly to a high strength, impact and heat resistant bond.

                                                                                                                                                                • Impact and vibration resistant
                                                                                                                                                                • High strength and heat resistant bonding
                                                                                                                                                                • Usable at up to 125°C
                                                                                                                                                                • Resistant against chemical influences
                                                                                                                                                                • Very fast curing

                                                                                                                                                                                              Online Shop »