Meusburger

Ürün Yenilikleri

EDM with system R

EDM clamping equipment now also with system R for use with your existing system

NEW IN RANGE:

  • HER 1212 Adjustable electrode holder, square
  • HER 1232 Electrode holder for collet chucks ER32
  • HER 3530 Quick-action clamping chuck with hand chuck
  • HER 2410 3D feeler with carbide tip
  • HER 2530 Plug gauge for aligning and checking the quick-action clamping chucks

Online Shop

MATCHING PRODUCT:

  • HER 1910 Clamping spigot R
Online Shop

Expansion of the range of EDM electrodes

V 91571 HEAD ELECTRODES NOW AVAILABLE IN COST-EFFECTIVE SETS

  • Savings on the purchase of sets of 12, 25 and 50 for head sizes 15x15 mm or 25x25 mm

Online Shop

TUBE ELECTRODES

  • V 932XX tube electrodes from copper and brass now also available in length 400 mm
Online Shop

High-quality hammers

NEW IN RANGE:

  • V 22020 Machinist's hammer with robust hickory handle and nylon protective sleeve
  • V 22040 Non-rebound mallet with exchangeable nylon inserts
  • V 22060 Copper hammer with robust hickory handle

    Online Shop

    THL 100 Permanent lifting magnet

    In addition to the existing sizes 250, 500 and 1,000 kg, a light and compact model with a lifting capacity of up to 100 kg is now available

    HOW YOU BENEFIT:

    • Suitable for lifting flat and round material
    • Easy operation by means of a hand lever
    • High lifting capacity through neodymium magnets

      Online Shop

      HPO 4400 Magnetic clamping ball

      The rotatable and swivelling magnetic clamping ball enables clamping in an ergonomically optimal working position

      HOW YOU BENEFIT:

      • The magnet can be switched on and off for fixing and positioning of the parts
      • Easy positioning of the ball which is then held in position by stick-slip effect
      • Safe clamping through permanent magnet with a holding force of 80 N / cm2

        Online Shop

        GESG 1200 Straight grinder, electric

        Straight grinder in slim design, easy to handle, for large work areas

        HOW YOU BENEFIT:

        • Exact concentricity through precision collet
        • Adjustable speed which remains constant even under load
        • Push button-actuated spindle lock for easy tool change

          Online Shop

          V 76550 Cylinder brushes

          HOW YOU BENEFIT:

          • Enable easy cleaning and deburring of holes
          • Universally usable through availability in different materials and diameters
          • Also suitable for polishing when used with diamond compounds

            Online Shop

            H 20100 Clamping plate with 20 mm grid

            With the new clamping plate with 20 mm grid we offer you additional options to clamp your workpieces quickly with absolute precision and repeatable accuracy.

            HOW YOU BENEFIT:

            • Flexible clamping of workpieces through 20 mm hole grid
            • You can save time during set-up on the machine due to high-precision alignment edges
            • Easy installation of the clamping plate, with repeatable accuracy – also on the existing H 1000 Clamping system

              Online Shop

              Cutting data calculator

              Now also for indexable insert tools

              HOW YOU BENEFIT:

              • Automatic calculation of cutting data for indexable insert tools
              • Dynamic cutting data calculation through scrollbar for values in the graphics
              • Calculation of average chip thickness as a function of the feed rate

                Cutting data calculator

                Wide range of compressed air equipment

                GDZB 2200 COMPACT AIR BLOW GUNS

                HOW YOU BENEFIT:

                • Compact design through innovative fitting of the plug
                • With Venturi valve for higher pressure
                • Optimal in conjunction with safety hose couplers

                  Online Shop

                  SAFETY HOSE COUPLERS WITH VARIOUS FITTINGS

                  HOW YOU BENEFIT:

                  • Automatic ventilation before disconnection
                  • Easy handling by pressing the push button just once
                  • Prevent whipping effect of the hose when unplugging the coupler

                      Online Shop

                      AIR HOSES IN STRAIGHT OR COILED VERSION

                      HOW YOU BENEFIT:

                      • Safe use through abrasion-resistant, multi-layer hose
                      • Easy handling through coiled hose or flexible, straight air hose
                      • Can be cut to length or purchased in length 10 m equipped with safety hose couplers

                          Online Shop

                          V 76905 Natural-grit diamond compound, Basic

                          HOW YOU BENEFIT:

                          • Universally usable natural-grit diamond compound
                          • High material removal rate through grit with high cutting performance
                          • Alcohol-based for easy, residue-free removal

                            Online Shop

                            High-pressure clamping equipment

                            HWS 500 MECHANICAL HIGH-PRESSURE MACHINE VICE

                            HOW YOU BENEFIT:

                            • High stability through monoblock body from GGG-70 ductile cast iron
                            • Highest precision through hardened and ground slides
                            • Accuracy of 0.01 mm in clamping repeatability

                              Online Shop

                              HWS 650 AND HWS 600 HIGH-PRESSURE MECHANICAL VICES

                              HOW YOU BENEFIT:

                              • Compact, stable monoblock bodies from GGG-70 which maintain their length
                              • Easy to clean through fully enclosed spindle and additional side window
                              • Accuracy of 0.01 mm in clamping repeatability

                                  Online Shop

                                  • On the HWS 600 all surfaces are ground with a parallelism of 0.02 mm, it is therefore ideal for horizontal and vertical machining

                                  Online Shop

                                  Değiştirilebilir uçlu frezeler

                                  Kalıp yapımı için artık ürün taşıyıcı ve değiştirilebilir uçlu frezelerden faydalanabilirsiniz.

                                  Bütün ürünleri ve tüm bilgileri broşürlerimizde ve sanal marketimizde bulabilirsiniz.

                                  Catálogo online

                                  Yeni ürün grubu ''İş güvenliği''

                                  Önce güvenlik! Yeni ''Ýþ güvenliði'' ekipmanlarý sizlere günlük kullanýmda kolaylýk saðlar.

                                  Bütün ürünleri ve tüm bilgileri broþürlerimizde ve sanal marketimizde bulabilirsiniz.

                                  Catálogo online

                                  H1-Gıda onay ı ile özel ya ğlar ve korozyon korumaları

                                  • VGI 250 S özel yağ ve kalıp ayırıcı 250°C'ye kadar
                                  • VPG 70 FD sağlığa zararsız korozyon koruma

                                  Catálogo online

                                  Atölye temizleyici-konsantre

                                  Avantajlarýnýz:
                                  • Yüksek konsantrasyon sayesinde 1:200 e kadar karýþým oraný saðlar
                                  • Özel bileþimi sayesinde geçici korozyon korumasý saðlar
                                  • Biyolojik olarak parçalanabilir ve yað ayýrýcýlar ile uyumlu

                                  Catálogo online

                                  BİLGİ AKT ARIMI İÇİN ölçüm ekipmanları

                                  Kablosuz veya USB baðlantýsý üzerinden veri iletim yoluyla ölçüm protokollerinin basit yapýmý

                                  Ürün yelpazesinde yeni:

                                  • Kolay ve hatasýz bilgi aktarýmý saðlayan data kablosu ve kablosuz baðlantý sistemi
                                  • Bilgi çýkýþlý dijital kumpaslar ve mikrometreler
                                  • Tolerans göstergeli dijital komparatör

                                  Catálogo online

                                  Hassas ve say ım tartısı

                                  • Sayı ve adet ağırlığı belirlemek için hassas tartı
                                  • 0,001g itibaren okunabilirlik

                                  Catálogo online

                                  Kenar bulucu

                                  Avantajlarýnýz:
                                  • Parça kenarlarýnýn kolay bulunabilmesi için yüksek kenar taramalý mekanik kenar bulucu
                                  • Parçalarýn sýfýr noktasý ve delik merkezini belirlemek için dijital 2D ve 3D kenar bulucu
                                  • Metal yüzey ile temas ettiðinde LED-sinyal verir

                                  Catálogo online

                                  E 2175 Sızdırmazlık testi için etkin hızlı adaptör seti

                                  Şimdi 10mm olarak mevcut

                                  Avantajlarınız:
                                  • Kalıp insörtlerinin ve plakalarının içindeki sızıntıların hızlı test edilmesi ve tespiti için
                                  • Silindir soğutma kanalları içine kolay montaj
                                  • İnce tasarımı delikler arasındaki en küçük mesafelere izin verir

                                  Catálogo online

                                  Kolay lepleme seti

                                  Yüzey parlatmada zor ve küçük alanlara ulaþabilmek için

                                  Avantajlarýnýz:
                                  • Parçanýn yüzeyinde ayný ölçüde sürebilme çok iyi yüzey kalitesi saðlar
                                  • Plastik kullaným sayesinde zýmpara makinalarý ile uyumlu
                                  • Çeþitli parlatma taþlarý stoklarýmýzda

                                  Catálogo online

                                  Havalı eğe, ağır çalışma, Premium

                                  Avantajlarýnýz:

                                  • Çok düþük vibrasyon sayesinde hassas ve dikkatlý çalýþma saðlar
                                  • Ýnce ve elveriþli tasarým sayesinde maksimum saðlamlýk
                                  • Sürgü valfý sayesinde kolay ve hýzlý kullaným

                                  Catálogo online

                                  Cihazlar için saklama çantası

                                  Avantajlarýnýz:
                                  • Ultrason ve mikromotor cihazlarý için ideal koruma
                                  • Ürünlere göre tasarlanmýþ köpükler sayesinde güvenli bir düzen saðlar

                                  Catálogo online

                                  Eğeler

                                  Yenilikler:
                                  • Sert çelikler için küçük boyutlarda Premium-elmas eğeleri
                                  • Uzun ömürlü ve mükemmel kesme performansına sahip yüksek kalite İsviçre model eğeler
                                  • Yüksek malzeme kaldırma özelliğine sahip hassas kumlama eğeleri

                                  Catálogo online

                                  Düz tornavida , mikro seti

                                  Avantajlarınız:

                                  • E 2400 – E 2450 markalama kaşelerini ayarlama için düz tornavida
                                  • Parlak krom kaplamalı sapı sayesinde hızlı vidalama ve yüksek tork transferi
                                  • Değiştirilebilir ve tasarımı sayesinde kilitlenebilir

                                  Catálogo online

                                  Hassas ölçü bantları

                                  Avantajlarınız:

                                  • 0,01 – 1,00 mm sayesinde geniş kullanım alanı sağlar
                                  • Kolay kullanım için 15 adet hassas ölçü bandı duvar tutucusu ile birlikte
                                  • Kolayca değiştirilebilir hassas ölçü bantları

                                  Catálogo online

                                  El kaşeleri

                                  Yenilikler:
                                  • V 28880 Malzeme markalama için el kaşeleri
                                  • V 28840 Değiştirilebilir çelik tip kaşeleme seti: Tutucu ve 100 adet kaşe seti
                                  • V 28800 Sayı ve harf el kaşeleme seti

                                  Catálogo online

                                  Elektrod tutucular

                                  Elektrodlar için mengene

                                  Avantajlarınız:
                                  • Frezelenmiş boşluklar sayesinde kolayca heryönden bağlama imkanı
                                  • Çeneler sayesinde elektrotların mükemmel pozisyonlanması
                                  • < 6 mm bağlama yüksekliği sayesinde daha az malzeme kaybı
                                  Diğer Yenilikler:

                                  ITS-50 için uygun ER16 veya ER40 elektrod tutucular ø 1 – 26 mm çapında silindirik elektrodları bağlamak için

                                  Kabartmalı elektrodlar için düz tutucu

                                  Catálogo online

                                  EDM Elektrodlar

                                  Tungsten bakırda n vida lı elektrod

                                  • Sert çeliğin işlenmesinde daha az elektrod aşınması
                                  Çok delikli bakır elektrod
                                  • Ölçü çeşitliliği sayesinde maliyet tasarrufu ve daha az elektrod atığı
                                  • Yüksek tekrarlanabilirlik ve hassas delikleri sayesinde garanti edilmiş bağlama emniyeti

                                  Catálogo online

                                  Meusburger tasarımda yüksek hassasiyetli ölçüm cihazları

                                  Meusburger tasarımda yüksek hassasiyetli ölçüm cihazları

                                  Meusburger ailesinin yeni ölçüm cihazlarını keşfedin

                                  çevrim-içi Katalog

                                   

                                  Günlük kullanım için el aletleri

                                  Günlük kullanım için el aletleri

                                  Şimdi Yeni:
                                  Penseler, topuz başlı tornavida ve yuvarlak başlı allen anahtarlar

                                  çevrim-içi katalog

                                  Mengene için aksesuarlar

                                  Mengene için aksesuarlar

                                  Tork anahtarları ve bağlama pabuçları HWS 400 ve HWS 402 mengenelerimize uygundur

                                  çevrim-içi katalog

                                  Diş açma takımlarında genişleme

                                  Diş açma takımlarında genişleme

                                  Denenmiş ve güvenilir HSS-E Vida kılavuzu şimdi de inç G1“ ve ince diş M24x2 için

                                  çevrim-içi katalog

                                  Yüksek performanslı grafit freze

                                  Yüksek performanslı grafit freze

                                  Yenilikler:
                                  Karbür 3D-Konveks tam radyuslu frezeler Ø 12 mm ye kadar

                                  çevrim-içi katalog

                                  Ürün yenilikleri - Yüzey parlatma takımları

                                  • Premium lambaları
                                  • Mikro motor
                                  • Havalı taşlama

                                  daha fazla

                                  Ürün yenilikleri - Kesme takımları

                                  • Aluminyum için freze
                                  • Çelik için ferezeler

                                  daha fazla

                                  Ürün yenilikleri - Montaj tekniği

                                  • Segman penseleri
                                  • V 34000 Lokmalı tornavida
                                  • V 20420 Hortum ve tüp keskisi

                                  daha fazla

                                  Ürün yenilikleri - Erozyon aksesuarları

                                  • EDM için ayarlama takımları
                                  • Penslerin ve adaptörlerin hızlı bağlanması

                                  daha fazla

                                  Hızlı yapıştırıclar

                                  • Çoğu Teknik malzemelerin bağlanması için farklı tek-komponenetli yapıştırıcılar
                                  • Çok hızlı bie şekilde yapıştırma
                                  • Kimyasal etkilere ve 120 °C’ye kadar sıcaklığa dirençli
                                  çevrim-içi katalog

                                  HWS 400 ve HWS 402 mengeneler

                                  • Kolay ve güvenilir bağlama iş parçasını ön sıkma yapmadan
                                  • Çok iyi tekrarlanabilirlik ve merkezleme hassasiyeti
                                  • İşlenmemiş ve işlenmiş iş parçalarının bağlaması için ideal
                                  çevrim-içi katalog

                                  E 21751 Sızdırmazlık testi için hızlı adaptörler

                                  • Kalıp insörtleri ve plakaları içindeki sızıntıların hızlı test edilmesi ve tespiti için
                                  • Silindir soğutma kanalları içine kolay montaj
                                  • İnce tasarımı delikler arasındaki en küçük mesafelere izin verir
                                  • E 2175 Set olarak pratik saklama kutusu içinde bulunur
                                  çevrim-içi katalog

                                  GEME 1000 Demanyetize cihazı

                                  • Hızlı ve kolay demanyetizasyon sağlar
                                  • Ölçüm odalarında, atölyelerde ve üretim hatlarında 100% çevrim sağlar
                                  • Plakaların, zımbaların, pres ve enjeksiyon kalıplarının demanyetizasyonu için mükemmel
                                  çevrim-içi katalog

                                  Kalıcı kaldırma mıktanısı

                                  • Yuvarlak ve düz parçaların taşınması için uygundur 
                                  • Neodym mıknatıslar sayesinde yüksek kaldırma kapasitesi
                                  • El kolu sayesinde kolay kullanım
                                  • İstenmeyen boşa çıkma durumuna karşı güvenilir koruma
                                      çevrim-içi katalog 

                                      Sert işleme, grafit ve bakır karbür freze

                                      • 0.2 mm çaptan başlayan karbür frezeler
                                      • Komple-radyus ve torus frezeler hassas-taşlanmış kesme yüzeyleri ile birlikte
                                      • Sıkı toleransları ile mükemmel eksenel doğruluk, çapta, gövdede ve köşe radyuslarında
                                      çevrim-içi katalog

                                      HWS 120 ve HWS 122 Bağlama ayakları

                                      • Vidalı veya T-kanal ile plakaların ve iş parçalarının kolay bağlanması
                                      • Baskı parçası ve tutucu bağlama ayaklarına tutturulmuştur
                                      • İki bağlama yüzeyi – farklı uygulamaları ve yüksekliklerde çalışabilmesi için

                                      Bağlama aksesuarları

                                      • Vidalı veya T-kanal ile standart parçaların kolay bağlanması
                                      • Cıvatalar, kanallar ve T-kanallar    
                                      • HWS 9010 T-bağlama set bizim HWS 110 ve HWS 122’ ye uygundur
                                      çevrim-içi katalog

                                      Elektrod tutucu

                                      • 3 farklı malzeme kalitesinde yüksek kaliteli erozyon tutucuları
                                      • Özellikle bizim geniş ürün yelpazemize özel tasarlanmış farklı versiyonda elektrodlar
                                      • ITS-50 sıkma sistemi ile uyumlu
                                      çevrim-içi katalog

                                      VTP 50 Mühendisin mavisi

                                      • Parçalı çizgi yüzlerin düzlüğü ve denkliğini kontrol etmeyi sağlar
                                      • Özel pigmentler sayesinde yüksek kontrast
                                      • Ambalajı sayesinde temiz ve kolay kullanım
                                      çevrim-içi katalog

                                      WZB 30213 HSS matkap DIN 338

                                      • DIN 338’e uygun sağlam tasarımı sayesinde yüksek kırılma direnci
                                      • TiN kaplaması sayesinde uzun takım ömrü ve yüksek işleme performansı
                                      • 1'den 10,5'a kadar M4'ten M12'ye kadar metrik klavuz ile birlikte 24 adet HSS matkap matkap seti mevcuttur.
                                      çevrim-içi katalog

                                      V 28440 Pim çıkartıcı - Set

                                      • E 1303 pimlerin yada içten vidalı ekler için kolayca çıkartılabilmesini sağlar
                                      • Altı adaptör (vida+rondela): M3'ten M12'a kadar
                                      • Zor ulaşabilinen alanlar için 2 farklı uzunlukta kızak lamalar
                                      çevrim-içi katalog

                                      Parlatma taşları seti

                                      • Çeşitli kum ölçülerinde aynı taşlardan set
                                      • Çeşitli kum ölçülerinin karşılaştırılması için ideal
                                      • Yüksek-kalite ve anında stoktan mevcut
                                      çevrim-içi katalog